Refurbished DuraView 17" Folding LCD Rack Console with 8 Port Multi-Platform KVM
RKCONS1708RThe LCD Rack Console is able to work with virtually any existing KVM switch and any standard rack or cabinet that is 30"" or greater in depth. The product is capable of managing up to 64 servers through eight cascaded 8-port KVMs. All refurbished RACKCONS LCD Consoles have been individually tested by StarTech.com technicians and are guaranteed to be fully functional. Units include complete mounting hardware and accessories as intended with the original (non-refurbished) product, and are provided in the original packaging. Refurbished units may have small scratches in the black paint on the metal casing, but all other components are as new. Every refurbished RACKCONS LCD Console is backed by a 90-day replacement warranty, plus free lifetime technical support.
The StarTech.com Advantage
- Generates less heat than CRT displays, reducing cooling requirements
- Improve space efficiency inside cabinets, allowing larger systems to fit into less cabinet space
- Improves cabinet ergonomics by placing keyboard and display close together
- Removable 8 port KVM module to add more flexibility on required number of ports
Features
- Auto Scan Mode lets you switch between computers for easy monitoring
- Cascadable design
- Compatible with PC, Mac and Sun servers and systems
- Durable design
- Hot-pluggable
- Login authentication restricts access to authorized users
- On Screen Display (OSD)
- Security features, including port locking and auto scan
- Supports PCs with USB or PS/2 keyboard and mouse connectors
- Universal 8 port KVM switch Module controls up to 8 computers directly and up to 64 computers by cascading 8 additional KVM switches
Applications
- Centralized control of up to 64 PCs
- Improving the internal space efficiency of existing cabinets
- Managing cabinet mounted servers
- User can complete the basic tasks in the server room
Product Numbers
| UPC Code | 065030834032 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 0 Years |
| Hardware | |
| Key Lock | Yes |
| Audio | No |
| Display Size | 17in |
| Panel Type | Active Matrix TFT LCD |
| KVM Ports | 8 |
| PC Interface | USB and PS/2 |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | Yes |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - Centronics (36 pin) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - PS/2 (6 pin; Mini-DIN) Female | |
| Host Connectors | 8 - VGA (15 pin; High Density D-Sub) Female |
| Performance | |
| Brightness | 250 cd/m² |
| Contrast Ratio | 1000:1 |
| Pixel Pitch Support | 0.264 x 0.264 mm |
| Response Time | 5ms |
| Viewing Angle | 170° (H), 160° (V) |
| IP Control | No |
| Maximum Analog Resolutions | 1280x1024 @85Hz (SXGA) |
| Aspect Ratio | Standard (4:3) |
| Color Depth | 32-bit |
| Maximum Number of Users | 1 |
| Maximum Cascaded Computers | 64 |
| Port Selection Support | Hotkeys and OSD (On Screen Display) |
| Physical Characteristics | |
| Maximum Mounting Depth | |
| Minimum Mounting Depth | 30 in [762 mm] |
| Product Height | 1.7 in [44 mm] |
| Product Length | 18.5 in [470 mm] |
| Product Weight | 24.3 lb [11 kg] |
| Product Width | 17.3 in [440 mm] |
| Color | Black |
| Enclosure Type | Heavy Duty Steel |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 12 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0 – 50 °C / 32 – 122 °F |
| Storage Temperature | -20 – 60 °C / -4 -140 °F |
| Humidity | 10%~90%RH |
| Packaging Information | |
| Shipping (Package) Weight | 20140 |
| What's in the Box | |
| Included in Package | 1 - 1U LCD Rack Console Drawer |
| 1 - 1U 8 Port Multi-Platform KVM Switch | |
| 1 - Mounting Rails (Set) | |
| 1 - Power Adapter | |
Related Products
Accessories
Downloads
Data Sheet(s)
- RKCONS1708R_Datasheet.pdf
English - RKCONS1708R_Datasheet-ES.pdf
Español - RKCONS1708R_Datasheet-FR.pdf
Français - RKCONS1708R_Datasheet-IT.pdf
Italiano - RKCONS1708R_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |