12cm AC Fan Kit for Server Rack Cabinet
ACFANKIT12Increase airflow in your server rack or cabinet to extend equipment life
The ACFANKIT12 12cm AC Fan Kit for Server Racks and Cabinets can be installed in StarTech.com's Wall mountable Server Rack Cabinets (RK1219WALL and RK1219WALH), as well as many full sized racks from StarTech.com and other manufacturers.
This powerful, yet quiet ball bearing fan will help increase airflow and reduce heat build-up within the cabinet. Capable of moving 107 CFM of air through the rack, this AC powered fan kit is sure to prolong the life of your rackmount equipment.
Backed by a StarTech.com 2-year warranty.
The StarTech.com Advantage
- Provides extra airflow to help reduce heat build-up and prolong the life of the rack mounted equipment
- Standard AC power connection with included power cord for simple addition to existing racks or cabinets
Features
- Standard AC Power connection
- Removable 115V plug for use with direct current
- Solid metal frame and sturdy design
Applications
- Increase airflow, and reduce heat around rack mounted hardware
Product Numbers
| Dell Harmony | A2507465 |
| TechData Dis | 98983X |
| ASI Distribution USA | 87948 |
| D and H | ACFANKIT12 |
| Ingram Micro USA | U45751 |
| Synnex US | STA-ACFANKIT12 |
| UPC Code | 065030826587 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Performance | |
| Fan RPM | 3050 |
| Air Flow Rate | 107 CFM |
| Noise Level | 47.5 dBA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 4.7 in [120 mm] |
| Product Width | 1.5 in [38 mm] |
| Product Height | 4.7 in [120 mm] |
| Product Weight | 19.4 oz [550 g] |
| Power | |
| Input Voltage | 115 AC |
| Environmental | |
| Operating Temperature | -10°C to 70°C (14°F to 158°F) |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 120mm x 120mm x 38mm Fan |
| 4 - #8 Zinc Plated Split Lock Washer | |
| 4 - 8-32 x 2" Phillips Pan Head Zinc Plated Machine Screw Bulk | |
| 4 - 8-32 Zinc Plated Machine Screw Nut | |
| 1 - AC Power Cord | |
Related Products
Downloads
Data Sheet(s)
- ACFANKIT12_Datasheet.pdf
English - ACFANKIT12_Datasheet-ES.pdf
Español - ACFANKIT12_Datasheet-FR.pdf
Français - ACFANKIT12_Datasheet-IT.pdf
Italiano - ACFANKIT12_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |