19in 1U Rackmount 16 Outlet PDU Power Distribution Unit 125V 15A (12A UL)
RKPW161915Organize and add additional power outlets to your rack solution
This 16-outlet (120V 15A)(12A UL) Rack PDU delivers a cost-effective power distribution solution for your server rack/cabinet. The 1U PDU can be mounted horizontally in any server rack 4in in depth or greater, to provide eight 120V 15A power ports/outlets, and features a rugged steel casing to ensure maximum durability.
The front of the PDU features two LEDs that indicate proper ground and surge detection, while enabling you to control the power state with an illuminated power/reset switch.
To prevent costly breakdowns of connected devices, the rackmount PDU features a built-in circuit breaker and reset switch, ensuring dependable performance of vital equipment.
The StarTech.com Advantage
- Low pricepoint makes it ideal even for small rack setups with only a few devices, allowing for plenty of future expansion, and powerful enough for enterprise configurations
- This power distribution system consolidates your power source and enables you to control all powered device from one switch
- Guaranteed compatibility with all 19in server racks, this PDU is the perfect addition to your StarTech.com rack solution
Features
- Built in circuit breaker
- Illuminated reset and power switch
- Integrated 6ft power cord
- LED indicators for ground and surge detection
- Meets ANSI/EIA RS-310-D standards
- Solid Steel Chassis for durability
Applications
- 16 easily accessible power outlets in a compact 1U of rack space
- Localize the power control for all of your connected system
Product Numbers
| Dell Harmony | A3880497 |
| TechData Dis | 44910V |
| ASI Distribution USA | 102706 |
| D and H | RKPW161915 |
| Ingram Micro USA | CT6678 |
| Synnex US | STA-RKPW161915 |
| UPC Code | 065030839297 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Output Connectors | 16 - NEMA 5-15 Power (North America) Receptacle |
| Performance | |
| Maximum Input Current per Phase | 15A |
| Maximum Total Current Draw per Phase | 15A |
| Regulatory Derated Input Current (North America) | 12A |
| Nominal Input Voltage | 120V |
| Nominal Output Voltage | 120V |
| Maximum Output Voltage | 125V |
| Load Capacity | 1800VA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Product Length | 19 in [48.3 cm] |
| Product Width | 3.8 in [9.6 cm] |
| Product Height | 1.7 in [4.3 cm] |
| Product Weight | 83.3 oz [2360 g] |
| Indicators | |
| LED Indicators | 1 - Ground |
| 1 - Surge | |
| Environmental | |
| Operating Temperature | -5°C to 45°C (23°F to 113°F) |
| Storage Temperature | -25°C to 65°C (-13°F to 149°F) |
| Humidity | 0% RH |
| Packaging Information | |
| Shipping (Package) Weight | 99 oz [2804 g] |
| What's in the Box | |
| Included in Package | 1 - 16 Port Power Distribution Unit |
| 1 - Installation Manual | |
Related Products
Accessories
Downloads
Data Sheet(s)
- RKPW161915_Datasheet.pdf
English - RKPW161915_Datasheet-ES.pdf
Español - RKPW161915_Datasheet-FR.pdf
Français - RKPW161915_Datasheet-IT.pdf
Italiano - RKPW161915_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |