19in 1U Rackmount 8 Outlet PDU Power Distribution Unit 125V 15A (12A UL)
RKPW081915Organize and add additional power outlets to your rack solution
This 8-outlet (120V 15A)(12A UL) Rack PDU delivers a cost-effective power distribution solution for your server rack/cabinet. The 1U PDU can be mounted horizontally in any server rack 19" in depth or greater, to provide eight 120V 15A power ports/outlets, and features a rugged steel casing to ensure maximum durability.
The front of the PDU features two LEDs to indicate proper ground and surge detection while enabling you to control the power state with an illuminated power/reset switch.
To prevent costly breakdowns of connected devices, the rackmount PDU features a built-in circuit breaker and reset switch, ensuring dependable performance of vital equipment.
The StarTech.com Advantage
- Low pricepoint makes it ideal even for small rack setups with only a few devices, and powerful enough for enterprise configurations
- Guaranteed compatibility with all 19in server racks, this PDU is the perfect addition to your StarTech.com rack solution
- This power distribution system consolidates your power source and enables you to control all powered device from one switch
Features
- Solid Steel Chassis for durability
- Integrated 6ft power cord
- LED indicators for ground and surge detection
- Illuminated reset and power switch
- Meets ANSI/EIA RS-310-D standards
- Built in circuit breaker
Applications
- 8 easily accessible power outlets in a compact 1U of rack space
- Localize the power control for all of your connected system
Product Numbers
| Dell Harmony | A3482290 |
| TechData Dis | 24706S |
| ASI Distribution USA | 89091 |
| D and H | RKPW081915 |
| Ingram Micro USA | CN6218 |
| Synnex US | STA-RKPW081915 |
| UPC Code | 065030836555 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Output Connectors | 8 - NEMA 5-15 Power (North America) Receptacle |
| Performance | |
| Maximum Input Current per Phase | 15A |
| Maximum Total Current Draw per Phase | 15A |
| Regulatory Derated Input Current (North America) | 12A |
| Nominal Input Voltage | 120V |
| Nominal Output Voltage | 120V |
| Maximum Output Voltage | 125V |
| Load Capacity | 1800 VA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Steel |
| Cable Length | 6 ft [1.8 m] |
| Product Length | 19 in [48.3 cm] |
| Product Width | 3.8 in [9.6 cm] |
| Product Height | 1.7 in [4.3 cm] |
| Product Weight | 4.5 lb [2 kg] |
| Indicators | |
| LED Indicators | 1 - Ground |
| 1 - Surge | |
| Environmental | |
| Operating Temperature | -5°C to 45°C (23°F to 113°F) |
| Storage Temperature | -25°C to 65°C (-13°F to 149°F) |
| Humidity | 0% RH |
| Packaging Information | |
| Shipping (Package) Weight | 4.9 lb [2.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 Port Power Distribution Unit |
| 1 - Installation Document | |
Related Products
Accessories
Downloads
Manual(s):
- RKPW081915.pdf
English
Data Sheet(s)
- RKPW081915_Datasheet.pdf
English - RKPW081915_Datasheet-ES.pdf
Español - RKPW081915_Datasheet-FR.pdf
Français - RKPW081915_Datasheet-IT.pdf
Italiano - RKPW081915_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |