19" 1U Universal Fixed Server Rack Cabinet Shelf
CABSHELF1UAdd a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet
The CABSHELF1U 1U (Black) Universal Fixed Server Rack Cabinet Shelf lets you add a compact fixed storage shelf to any standard 19-inch server rack or cabinet with front mount options.
Constructed using SPCC commercial grade cold-rolled steel, this durable fixed rack shelf can hold up to 15kg (33lbs) of equipment - a perfect solution for storing small form non-rackmount equipment, tools, peripherals or accessories in your rack, to keep them readily accessible.
Backed by a StarTech.com Lifetime warranty.
The StarTech.com Advantage
- Very compact form factor makes it ideal for any wallmount server rack, and even network switching racks
- Universal 19" rack design makes it simple to add a storage shelf to almost any rack or cabinet
- Durable steel construction holds up to even the harshest industrial environments
Features
- Fits all standard 19" server racks
- Holds up to 15kg (33lbs)
- SPCC 1.6mm Cold-rolled steel construction
- Front mount design
Applications
- Adding a storage shelf to shallow depth network switches/equipment racks
- Supply additional storage space for mission critical hardware and non-rack mount equipment
- For use with all 19" wide Server Racks and Cabinets
Product Numbers
| Dell Harmony | A5330452 |
| TechData Dis | 5815AB |
| ASI Distribution USA | 115526 |
| D and H | CABSHELF1U |
| Ingram Micro USA | KZ8076 |
| Synnex US | STA-CABSHELF1U |
| UPC Code | 065030844154 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 1U |
| Frame Type | Steel |
| Mounting Options | Front Mount (Front Only) |
| Performance | |
| Weight Capacity | 33.2 lb [15 kg] |
| Physical Characteristics | |
| Color | Black |
| External Width | 18.9 in [481 mm] |
| External Height | 1.8 in [45 mm] |
| External Depth | 7 in [177 mm] |
| Product Weight | 43.6 oz [1234 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1548 |
| What's in the Box | |
| Included in Package | 1 - 1U Fixed Rack Shelf |
| 4 - M6 Screws | |
| 4 - M6 Cage Nuts | |
Related Products
Accessories
Downloads
Manual(s):
- CABSHELF1U.pdf
English - CABSHELF1U-FR.pdf
Français
Data Sheet(s)
- CABSHELF1U_Datasheet.pdf
English - CABSHELF1U_Datasheet-ES.pdf
Español - CABSHELF1U_Datasheet-FR.pdf
Français - CABSHELF1U_Datasheet-IT.pdf
Italiano - CABSHELF1U_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |