24 Outlet 120V 15A Rackmount Power Strip
RKPW247015Organize and add additional power outlets to your rack solution
This 24 outlet rackmount power strip provides a 0U solution for your rackmount equipment and fits most 42U racks and equipment cabinets. The 10ft power cord provides plenty of reach to power outlets, and the 24 evenly spaced outlets help keep power cabling clean and efficiently routed.
The StarTech.com Advantage
- A simple 0U solution for adding power to cramped full sized racks or cabinets where space is at a premium
Features
- Provides 24 (120V 15A) power outlets
- Mounts vertically, taking up 0U of rack space
- 10 ft (3 m) power cord
Product Numbers
| Dell Harmony | A0587228 |
| TechData Dis | 10547202 |
| ASI Distribution USA | 87759 |
| D and H | RKPW247015 |
| Ingram Micro USA | H38037 |
| Synnex US | STA-RKPW247015 |
| UPC Code | 065030816915 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Output Connectors | 1 - NEMA 5-15 Power (North America) Plug |
| 24 - NEMA 5-15 Power (North America) Receptacle | |
| Performance | |
| Maximum Input Current per Phase | 15A |
| Maximum Total Current Draw per Phase | 15A |
| Regulatory Derated Input Current (North America) | 12A |
| Nominal Input Voltage | 120V |
| Nominal Output Voltage | 120V |
| Maximum Output Voltage | 125V |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 10 ft [3 m] |
| Product Length | 1.5 in [38 mm] |
| Product Width | 1 in [25 mm] |
| Product Height | 72 in [1830 mm] |
| Product Weight | 6.6 lb [3 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 5.8 lb [2.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 24 Outlet PDU |
| 1 - Backing Plate | |
| 1 - Bag of Screws | |
| 1 - Mounting Bracket | |
Related Products
Downloads
Manual(s):
- RKPW247015.pdf
English
Data Sheet(s)
- RKPW247015_Datasheet.pdf
English - RKPW247015_Datasheet-DE.pdf
Deutsch - RKPW247015_Datasheet-ES.pdf
Español - RKPW247015_Datasheet-FR.pdf
Français - RKPW247015_Datasheet-IT.pdf
Italiano - RKPW247015_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter | Find us on Google+