CHECKOUT Your Cart: Empty

Adjustable Rackmount DIN Rail Kit with Top Hat/Mini/G Rails

ADJDINKIT

Easily mount any DIN Rail equipment in a standard 19" rack

$129.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The ADJDINKIT Adjustable Rack Mount DIN Rail Kit with Top Hat/Mini/G Rails makes mounting your DIN-rail equipment in a 19-inch server rack/cabinet or wall plate simple, without wasting space due to special bracket requirements for each piece of equipment.

This 19-inch DIN Rail Mounting Kit includes the three most commonly used DIN rail systems: Top-Hat, Miniature Top-Hat, and G-Type.

Backed by a StarTech.com Lifetime Warranty.

The StarTech.com Advantage
  • Compatible with nearly all DIN rail equipment as the three standard DIN rails are included (Top-hat, mini, and G)
  • Adjustable depth makes the rail versatile enough for any depth of DIN rail equipment and optimal use of space without obstructing the rack rails or doors
  • Saves the hassle of purchasing or constructing custom brackets to mount DIN rail equipment
Features
  • Includes three types of DIN rails: Top-Hat, Miniature Top-Hat, and G-Type
  • Fits all standard 19" racks
  • Meets ANSI/EIA RS-310-D standards
  • Occupies 2U of rack space
  • Adjustable depth
  • Constructed from solid cold press steel
Applications
  • Install DIN Rail mountable hardware into a standard 19" rack or cabinet
  • Two ADJDINKIT's can be used in the same U height, facing each other and mounted on both front and back rails
Product Numbers
Dell Harmony A3926754
TechData Dis 46313V
Ingram Micro USA CT8885
Synnex US STA-ADJDINKIT
UPC Code 065030839815
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
U Height 2U
Frame Type Steel
Physical Characteristics
Color Black
Internal Width 16.4 in [416.8 mm]
Internal Height 3.3 in [85 mm]
Internal Depth 8.7 in [222.3 mm]
External Width 19 in [482.6 mm]
External Height 3.5 in [88.9 mm]
External Depth 14.1 in [358.4 mm]
Product Weight 3.8 lb [1.7 kg]
Maximum Mounting Depth 8.7 in [222.3 mm]
Packaging Information
Shipping (Package) Weight 92.1 oz [2610 g]
What's in the Box
Included in Package 1 - Din Rail mounting brackets
1 - G-Type Top-Hat Din Rail
1 - Miniature Top-Hat Din Rail
1 - Top-Hat Din Rail
1 - Package of M5 screws and nuts (4 each)
2 - Carriage Bolts
2 - DIN rail mounting Screws
2 - Wing Nuts
4 - Plastic Washers
Certifications, Reports and Compatibility

Related Products

4U Black Steel Storage Drawer for 19in Racks and Cabinets
4UDRAWER 4U Black Steel Storage Drawer for 19in Racks and Cabinets Add a rugged 4U storage drawer to any standard 19in server rack or cabinet
Adjustable Depth Fixed Server Rack Cabinet Shelf
ADJSHELF Adjustable Depth Fixed Server Rack Cabinet Shelf Add a sturdy, adjustable depth shelf into almost any server rack or cabinet
$117.99
In Stock USA: 206  |  Canada: 22
1U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB1 1U Rack Blank Panel for 19in Server Racks and Cabinets Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment
$15.99
In Stock USA: 26  |  Canada: 0
2U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB2 2U Rack Blank Panel for 19in Server Racks and Cabinets Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment
$21.99
In Stock USA: 205  |  Canada: 0
Metal Rackmount Cable Management Panel (1U, 19in)
CABLMANAGER2 1U 19in Metal Rackmount Cable Management Panel Organize and Manage Network, Server and KVM Cabling in your Server Rack
Black Deep Fixed Server Rack Cabinet Shelf for the 7236CABINET
CABSHELFD Black Deep Fixed Server Rack Cabinet Shelf for the 7236CABINET Add a sturdy, fixed shelf to any 19” wide, 36” deep server rack with side mounting options
$89.99
In Stock USA: 29  |  Canada: 0
36in Deep Fixed Server Rack Cabinet Shelf
RK36SLF 36in Deep Fixed Server Rack Cabinet Shelf Add a sturdy shelf into any 36in depth server rack or cabinet with side mounting options
$79.99
In Stock USA: 119  |  Canada: 34
36in Sliding Server Rack Cabinet Shelf
RK36SLFS 36in Sliding Server Rack Cabinet Shelf Add a sturdy, sliding shelf into almost any server rack or cabinet
$99.99
In Stock USA: 51  |  Canada: 35
42in Deep Fixed Server Rack Cabinet Shelf
RK42SLF 42in Deep Fixed Server Rack Cabinet Shelf Add a sturdy shelf into any 42in depth server rack or cabinet with side mounting options
$74.99
In Stock USA: 25  |  Canada: 41
42in Sliding Server Rack Cabinet Shelf
RK42SLFS 42in Sliding Server Rack Cabinet Shelf Add a sturdy, sliding shelf into any 42in depth server rack or cabinet with side mounting options
$102.99
In Stock USA: 39  |  Canada: 6
Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet
RKLCDBK Universal VESA LCD Monitor Mounting Bracket for 19in Rack or Cabinet Mount a 17-19 inch LCD panel into a standard 19 inch rack/cabinet
$53.99
In Stock USA: 146  |  Canada: 20
19in 1U Rackmount 8 Outlet PDU Power Distribution Unit 125V 15A (12A UL)
RKPW081915 19in 1U Rackmount 8 Outlet PDU Power Distribution Unit 125V 15A (12A UL) Organize and add additional power outlets to your rack solution
$62.99
In Stock USA: 223  |  Canada: 20
19in 1U Rackmount 16 Outlet PDU Power Distribution Unit 125V 15A (12A UL)
RKPW161915 19in 1U Rackmount 16 Outlet PDU Power Distribution Unit 125V 15A (12A UL) Organize and add additional power outlets to your rack solution
22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD 22in Black Deep Sliding Server Rack Cabinet Shelf Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet
$142.99
In Stock USA: 35  |  Canada: 7
19in Vented Adjustable Depth Sliding Server Rack Cabinet Shelf
UNISLDSHF19 19in Vented Adjustable Depth Sliding Server Rack Cabinet Shelf Increase peripheral and equipment accessibility with this vented sliding cabinet shelf
$124.99
In Stock USA: 395  |  Canada: 27

Accessories

51 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS 50 Pkg M5 Mounting Screws for Server Rack Cabinet Mount server, telecom and A/V equipment with these high quality screws
$30.99
In Stock USA: 232  |  Canada: 32
51 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS 50 Pkg M5 Cage Nuts for Server Rack Cabinets Mount server, telecom and A/V equipment with these high quality nuts
$26.99
In Stock USA: 372  |  Canada: 46
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6 50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet Mount server, telecom and A/V equipment with these high quality mounting screws and nuts
$57.99
In Stock USA: 553  |  Canada: 21

Downloads

Manual(s):
Data Sheet(s)