42U 42in Server Rack Cabinet
RK4242BKStore servers, network and telecommunications equipment securely in this 42U solid steel rack
The RK4242BK 42U 42in Server Rack Cabinet features an all steel, welded frame construction that provides durable, high quality rack storage at an affordable price.
This modular 42U cabinet helps save space in the server room by using an innovative split rear door, and is designed to suit any server room footprint design, while housing any standard 19in rackmount equipment. Plus, adjustable front and rear rails allow you to shift mounting depths to suit almost any piece of rackmount equipment.
To help optimize ventilation, the cabinet offers steel mesh doors with wide perforation, and includes an integrated cable management system that helps keep the inside of the cabinet neat. Plus, the rack rail spacing is clearly marked, making it easy to plan and install equipment within the cabinet.
This high quality 42U Server Rack Cabinet is backed by StarTech.com’s Lifetime Warranty.
The StarTech.com Advantage
- Lockable front and rear doors, and dual lock side doors provide a secure rack mounting solution, limiting unauthorized access to mission-critical equipment
- Innovative split rear door design minimizes the space required behind the rack while still allowing easy access to equipment
- Integrated cable management system helps to eliminate unnecessary airflow obstruction and keep the cabinet more organized
Features
- Extra deep 42" enclosure accommodates all full size rackmount equipment
- Includes lockable front and rear doors, and dual lock side panels
- Split rear door minimizes the required access space behind the cabinet
- Includes integrated cable management system, casters, leveling feet, mounting screws
- Front and rear doors easily removable
- All steel, welded frame construction
- Ships fully assembled
Applications
- Durable storage for rackmount servers, KVM switches, and networking equipment
- Audio/Video editing room, radio or television studio broadcast rackmount equipment
Product Numbers
| Dell Harmony | A3281722 |
| TechData Dis | 04199B |
| ASI Distribution USA | 87435 |
| D and H | RK4242BK |
| Ingram Micro USA | H37686 |
| Synnex US | STA-RK4242BK |
| UPC Code | 065030815697 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Casters | Included |
| U Height | 42U |
| Frame Type | Enclosed Cabinet |
| Wallmountable | No |
| Front Door Type | Steel Mesh |
| Side Panel Type | Solid Steel |
| Back Door Type | Steel Mesh |
| Key Lock | Yes |
| Industry Standards | EIA RS310-D |
| Fan(s) | No |
| Performance | |
| Weight Capacity | 2210 lb [1000 kg] |
| Physical Characteristics | |
| Color | Black |
| Internal Width | 18.3 in [465 mm] |
| Internal Depth | 34 in [863.6 mm] |
| External Width | 23.8 in [605 mm] |
| External Height | 77.5 in [1968 mm] |
| External Depth | 42.1 in [1070 mm] |
| Product Weight | 311.6 lb [141 kg] |
| Height with Casters | 78.7 in [1998 mm] |
| Packaging Information | |
| Flat Pack | No |
| Shipping (Package) Weight | 335.9 lb [152 kg] |
| What's in the Box | |
| Included in Package | 1 - 42U 42" DuraRak |
| 2 - 42" Enclosure sides (installed) | |
| 1 - Integrated cable management system | |
| 4 - Leveling feet | |
| 4 - Cable access caps | |
| 1 - Allen key for skid removal | |
| 1 - Set of keys for doors and sides | |
| 1 - Package of mounting screws | |
Certifications, Reports and Compatibility
Accessories
Downloads
Diagram(s):
Data Sheet(s)
- RK4242BK_Datasheet.pdf
English - RK4242BK_Datasheet-ES.pdf
Español - RK4242BK_Datasheet-FR.pdf
Français - RK4242BK_Datasheet-IT.pdf
Italiano - RK4242BK_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |