StarTech.com

HDMI or DVI to DisplayPort Active Converter

Connect a DisplayPort® monitor to an HDMI® equipped computer

Product ID: HDMI2DP

  • Supports full HD resolutions up to 1920x1200
  • Stores EDID information to ensure compatibility between source and display
  • Supports HDMI® uncompressed 2-channel audio such as LPCM
View More
  • Allows for conversion of DVI or mini-DVI sources with additional cables (not included)
  • Compatible with HDMI®, DVI and Mini DVI 1.0 Input
  • Supports DisplayPort®/Mini DisplayPort 1.1a output
€ 123,99 EUR exc VAT
€ 150,03 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input HDMI
AV Output DisplayPort
Performance
Audio Specifications 5.1 Surround Sound
Maximum Digital Resolutions 1920x1200 (50/60Hz)
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - DisplayPort (20 pin) Female Output
Indicators
LED Indicators 1 - Red Power LED
Power
Center Tip Polarity Positive
Input Current 0.5A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 5% to 90% RH (no condensation)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.3 cm [0.9 in]
Product Length 82 mm [3.2 in]
Product Width 43 mm [1.7 in]
Weight of Product 109 g [3.8 oz]
Packaging Information
Package Height 54 mm [2.1 in]
Package Length 15.6 cm [6.1 in]
Package Width 22.7 cm [8.9 in]
Shipping (Package) Weight 392 g [13.8 oz]
What's in the Box
Included in Package 1 - HDMI to DisplayPort converter
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual

Certifications

Related Products

HDMI to DisplayPort Adapter - 4K 30Hz
HD2DP
HDMI to DisplayPort Adapter - 4K 30Hz

Connect your HDMI enabled Ultrabook or laptop to a DP monitor using this compact, USB-powered adapter

€ 69,99 exc VAT
€ 84,69 inc VAT
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
HD2DPVGADVI
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

€ 108,99 exc VAT
€ 131,88 inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

€ 28,99 exc VAT
€ 35,08 inc VAT
DisplayPort to HDMI Video Adapter Converter - M/F
DP2HDMIADAP
DisplayPort to HDMI Video Adapter Converter - M/F

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

€ 17,99 exc VAT
€ 21,77 inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI2
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

€ 17,99 exc VAT
€ 21,77 inc VAT
DisplayPort to HDMI 4K Audio / Video Converter – DP 1.2 to HDMI Active Adapter for Desktop / Laptop Computers – 4K @ 30 Hz
€ 36,99 exc VAT
€ 44,76 inc VAT
DisplayPort to HDMI Adapter - 4K
DP2HD4KADAP
DisplayPort to HDMI Adapter - 4K

Connect your 4K HDMI display to a DP video source using this compact, passive adapter

€ 24,99 exc VAT
€ 30,24 inc VAT
DisplayPort to HDMI Adapter - 4K 60Hz
DP2HD4K60S
DisplayPort to HDMI Adapter - 4K 60Hz

Connect your DP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

€ 45,99 exc VAT
€ 55,65 inc VAT
DisplayPort to HDMI Adapter with USB Audio
DP2HDMIUSBA
DisplayPort to HDMI Adapter with USB Audio

Connect an HDMI® display to a DisplayPort® source with audio

€ 87,99 exc VAT
€ 106,47 inc VAT

Accessories