StarTech.com

Composite and S-Video to HDMI Converter with Audio

Convert a Composite or S-Video Signal and the Accompanying Audio to HDMI®

Product ID: VID2HDCON

  • Functions with NTSC and PAL systems
  • PC/TV resolution selector switch for compatibility with many different displays
  • 50/60 Hz frame rate conversion
View More
  • On Screen Display
  • Plug and play installation - no software/drivers required
  • Advance 3D motion adaptive de-interlace
  • 3D (frame based) motion adaptive YNR/CNR noise reduction
€ 193,99 EUR exc VAT
€ 234,73 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input 3.5 mm Stereo Audio
Composite
S-Video
AV Output HDMI
Industry Standards NTSC 3.58 and PAL
Performance
Supported Resolutions PC - 1600x1200, 1280x1024, 1024x768
TV - 1080p, 720p, 576p, 480p
Connector(s)
Connector Type(s) 1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - Composite Video (1 x RCA) Female Input
1 - HDMI (19 pin) Female Output
1 - S-Video (4 pin, Mini-DIN) Female Input
Indicators
LED Indicators 1 - Red - S-Video, Yellow - Composite Video
Power
Center Tip Polarity Positive
Input Current 0.3A
Input Voltage 100 - 240 AC
Output Current 1.2A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 2.5
Power Source AC Adapter Included
Environmental
Humidity 20~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 3.4 cm [1.3 in]
Product Length 16.4 cm [6.5 in]
Product Width 16.3 cm [6.4 in]
Weight of Product 79 g [2.8 oz]
Packaging Information
Package Height 56 mm [2.2 in]
Package Length 12.4 cm [4.9 in]
Package Width 15.5 cm [6.1 in]
Shipping (Package) Weight 310 g [10.9 oz]
What's in the Box
Included in Package 1 - Composite/S-Video to HDMI Converter
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Instruction Manual

Certifications

Related Products

Composite and S-Video to VGA Video Converter
VID2VGATV
Composite and S-Video to VGA Video Converter

Convert and scale a composite or S-Video signal to work with a VGA monitor

€ 277,99 exc VAT
€ 336,37 inc VAT
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

€ 52,99 exc VAT
€ 64,12 inc VAT
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV
VGA2VID
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV

Connect a PC with VGA output to a composite or S-Video TV

€ 133,99 exc VAT
€ 162,13 inc VAT

Accessories