StarTech.com

High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV

Connect a PC with VGA output to a composite or S-Video TV

Product ID: VGA2VID

  • High resolution inputs from your PC up to 1600x1200
  • Provides output in both composite and S-Video formats
  • Supports NTSC and PAL compatible displays
  • Image underscan and overscan selectable switch
€ 133,99 EUR exc VAT
€ 162,13 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input VGA
AV Output Composite
S-Video
Chipset ID Mstar - MST3541-LF
Analog Devices - ADV 7610
Performance
MTBF 10,000 Hours
Supported Resolutions PC Input - Up to 1600x1200 @ 60Hz Output - 640x480
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Female Input
Connector B 1 - Composite Video (1 x RCA) Female Output
1 - S-Video (4 pin, Mini-DIN) Female Output
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 2.6 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 13
Power Source AC Adapter Included
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Color Black
Product Height 1.9 cm [0.7 in]
Product Length 10 cm [3.9 in]
Product Width 64 mm [2.5 in]
Weight of Product 102 g [3.6 oz]
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 11.8 cm [4.6 in]
Package Width 20.9 cm [8.2 in]
Shipping (Package) Weight 393 g [13.9 oz]
What's in the Box
Included in Package 1 - VGA to Composite/S-Video Converter
1 - Universal Power Adapter (US/UK/EU/AUS)
1 - User Manual

Certifications

Related Products

VGA to HDMI Adapter with USB Audio & Power – Portable VGA to HDMI Converter – 1080p
VGA2HDU
VGA to HDMI Adapter with USB Audio & Power – Portable VGA to HDMI Converter – 1080p

Convert a VGA signal from a laptop or desktop to HDMI (USB-Powered)

€ 58,99 exc VAT
€ 71,38 inc VAT
Component / VGA Video and Audio to HDMI Converter - PC to HDMI - 1920x1200
VGA2HD2
Component / VGA Video and Audio to HDMI Converter - PC to HDMI - 1920x1200

Connect your VGA or Component video source to an HDMI® display

€ 153,99 exc VAT
€ 186,33 inc VAT
VGA to HDMI Scaler - 1920x1200
VGA2HDPRO2
VGA to HDMI Scaler - 1920x1200

Convert and scale your legacy VGA source into an HDMI video signal, for compatibility with newer displays

€ 311,99 exc VAT
€ 377,51 inc VAT
Multi-Input to HDMI Automatic Switch and Converter - 4K
HDVGADP2HD
Multi-Input to HDMI Automatic Switch and Converter - 4K

Switch between DisplayPort, VGA or two HDMI source devices on one display, with automatic and priority switching

€ 464,99 exc VAT
€ 562,64 inc VAT
Conference Table Box for AV Connectivity
BOX4HDECP
Conference Table Box for AV Connectivity

Install this AV connectivity panel into any boardroom table, and connect the screen from any laptop with HDMI, VGA or mDP to an HDMI display

€ 418,99 exc VAT
€ 506,98 inc VAT

Accessories