StarTech.com

DVI to DisplayPort Adapter with USB Power - 1920 x 1200

Use this DVI to DisplayPort converter to connect your DVI computer to a DisplayPort monitor or projector

Product ID: DVI2DP2

  • Bridge compatibility between your DVI computer and your DisplayPort monitor
  • Easy setup with USB power and plug-and-play installation
  • Increase productivity by using your DVI output to connect another display for multitasking
  • Get high-definition video with support for resolutions up to 1920x1200
€ 47,99 EUR exc VAT
€ 58,07 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Adapters
Audio Yes
AV Input DVI-D
AV Output DisplayPort
Chipset ID Mega Chip - STDP2600
Performance
Maximum Digital Resolutions 1920 x 1200 at 60Hz
MTBF 1,040,762 hours
Supported Resolutions 1920x1200
1920x1080 (1080p)
1680x1050 (WSXGA+)
1600x1200
1600x900
1440x900
1400x1050 (SXGA+)
1366x768
1360x768
1280x1024
1280x960
1280x800
1280x768 (WXGA)
1280x720p (720p)
1280x600
1152x864
1024x768
800x600 (SVGA)
640x480 (480p)
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DVI-D (25 pin) Male Input
1 - DisplayPort (20 pin) Female Output
Power
Power Source USB-Powered
Environmental
Humidity 40%-50%RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 254 mm [10 in]
Color Black
Product Height 3.2 cm [1.3 in]
Product Length 17.2 cm [6.8 in]
Product Width 14.3 cm [5.6 in]
Weight of Product 150 g [5.3 oz]
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 25.4 cm [10 in]
Package Width 34 mm [1.3 in]
Shipping (Package) Weight 64 g [2.3 oz]
What's in the Box
Included in Package 1 - DVI to DisplayPort adapter
1 - 24 in. [610 mm] USB extension cable

Certifications

Related Products

DVI to HDMI Video Adapter with USB Power and Audio - 1080p
DVI2HD
DVI to HDMI Video Adapter with USB Power and Audio - 1080p

Connect an HDMI display or projector to your DVI-D computer, with audio and power provided over USB

€ 56,99 exc VAT
€ 68,96 inc VAT
DVI-D to VGA Active Adapter Converter Cable - 1080p
DVI2VGAE
DVI-D to VGA Active Adapter Converter Cable - 1080p

Connect a DVI-D equipped Laptop or Desktop Computer to your VGA Display, or Projector

€ 42,99 exc VAT
€ 52,02 inc VAT
DVI to HDMI Video Converter with Audio
DVI2HDMIA
DVI to HDMI Video Converter with Audio

Connect a DVI-D source device with RCA audio to an HDMI® monitor/television

€ 118,99 exc VAT
€ 143,98 inc VAT

Accessories