StarTech.com
New

3 m (9.8 ft.) HDMI to DisplayPort Cable - 4K 30Hz

Active HDMI to DisplayPort Cable | HDMI 1.4 | DisplayPort 1.2 | USB Power | 2 Year Warranty

Product ID: HD2DPMM3M

  • Provides a convenient plug-and-play solution with no additional cables required
  • Active HDMI to DisplayPort conversion transmits high-definition audio and video from your computer to a DP monitor
  • Deliver astonishing picture quality with support for video resolutions up to Ultra HD 4K
€ 66,99 EUR exc VAT
€ 81,06 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input HDMI - 1.4
AV Output DisplayPort
Chipset ID MegaChips Technology - STDP2600
Performance
Audio Specifications DisplayPort - 7.1 Channel Audio
Maximum Digital Resolutions 3840 x2160
Supported Resolutions DisplayPort: 3840x2160 (4K) / 30Hz
Additional resolutions and refresh rates may be supported
Video Revision HDMI 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
Connector B 1 - DisplayPort (20 pin) Male Output
Power
Power Source USB-Powered
Environmental
Humidity 5~90% RH (Non-condensing)
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 10.600
Product Length 300 cm [118.1 in]
Product Width 20.900
Weight of Product 200.000
Packaging Information
Package Height 25.000
Package Length 200.000
Package Width 218.000
Shipping (Package) Weight 205.000
What's in the Box
Included in Package 1 - HDMI to DisplayPort Cable

Certifications

Related Products

6.6 ft. (2 m) HDMI to Mini DisplayPort Cable - 4K 30Hz
New
HD2MDPMM2M
6.6 ft. (2 m) HDMI to Mini DisplayPort Cable - 4K 30Hz

Active Video Converter | USB-Powered | Mac & Windows®

€ 64,99 exc VAT
€ 78,64 inc VAT
HDMI to DisplayPort Adapter - 4K 30Hz
HD2DP
HDMI to DisplayPort Adapter - 4K 30Hz

Connect your HDMI enabled Ultrabook or laptop to a DP monitor using this compact, USB-powered adapter

€ 69,99 exc VAT
€ 84,69 inc VAT
HDMI or DVI to DisplayPort Active Converter
HDMI2DP
HDMI or DVI to DisplayPort Active Converter

Connect a DisplayPort® monitor to an HDMI® equipped computer

€ 123,99 exc VAT
€ 150,03 inc VAT
2 m (6.6 ft.) HDMI to DisplayPort Cable - 4K 30Hz
New
HD2DPMM2M
2 m (6.6 ft.) HDMI to DisplayPort Cable - 4K 30Hz

Active HDMI to DisplayPort Cable | HDMI 1.4 | DisplayPort 1.2 | USB Power | 2-Year Warranty

€ 79,99 exc VAT
€ 96,79 inc VAT