StarTech.com

VGA to HDMI Scaler - 1920x1200

Convert and scale your legacy VGA source into an HDMI video signal, for compatibility with newer displays

Product ID: VGA2HDPRO2

  • Customize your analog VGA source to work with any HDMI display, with the built-in video scaler
  • Avoid upgrading your VGA equipment by scaling your source to an HDMI display
  • Enjoy hassle-free operation with an intuitive on-screen menu and automatic display detection
View More
  • Supports high-definition resolutions up to 1920x1200 or 1080p
  • Supports 3.5mm analog audio or SPDIF digital audio inputs
€ 311,99 EUR exc VAT
€ 377,51 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input 3.5 mm Stereo Audio
Toslink
VGA
AV Output 3.5 mm Stereo Audio
HDMI
Toslink
Performance
Audio Specifications 2-Channel Stereo audio (3.5mm)
7.1-channel surround sound audio (SPDIF)
Maximum Analog Resolutions 1920 x 1200
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1366x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1024x768, 800x600, 640X480
Wide Screen Supported Yes
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Female Input
1 - 3.5mm Mini-Jack (3 Position) / Mini-Toslink (SPDIF, Optical) Female Input
1 - Toslink (SPDIF, Optical) Female Input
Connector B 1 - HDMI (19 pin) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Output
1 - Toslink (SPDIF, Optical) Female Output
Indicators
LED Indicators 1 - Power LED
Power
Center Tip Polarity Positive
Input Current 600 ma
Input Voltage 100 - 240 AC
Output Current 2.6 A
Output Voltage 5 DC
Power Consumption (In Watts) 13
Power Source AC Adapter Included
Environmental
Humidity 20~90% RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.5 cm [1 in]
Product Length 14.7 cm [5.8 in]
Product Width 10.2 cm [4 in]
Weight of Product 326 g [11.5 oz]
Packaging Information
Package Height 74 mm [2.9 in]
Package Length 28.3 cm [11.1 in]
Package Width 18.5 cm [7.3 in]
Shipping (Package) Weight 0.9 kg [2 lb]
What's in the Box
Included in Package 1 - VGA to HDMI Converter / Scaler
1 - 4ft (1.2m) VGA Cable
1 - 6ft (1.8m) 3.5mm to RCA Cable
1 - Universal Power Adapter (NA/EU/UK/AU)
1 - Quick install guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Component / VGA Video and Audio to HDMI Converter - PC to HDMI - 1920x1200
VGA2HD2
Component / VGA Video and Audio to HDMI Converter - PC to HDMI - 1920x1200

Connect your VGA or Component video source to an HDMI® display

€ 153,99 exc VAT
€ 186,33 inc VAT
VGA to HDMI Adapter with USB Audio & Power – Portable VGA to HDMI Converter – 1080p
VGA2HDU
VGA to HDMI Adapter with USB Audio & Power – Portable VGA to HDMI Converter – 1080p

Convert a VGA signal from a laptop or desktop to HDMI (USB-Powered)

€ 58,99 exc VAT
€ 71,38 inc VAT
Conference Table Box for AV Connectivity
BOX4HDECP
Conference Table Box for AV Connectivity

Install this AV connectivity panel into any boardroom table, and connect the screen from any laptop with HDMI, VGA or mDP to an HDMI display

€ 418,99 exc VAT
€ 506,98 inc VAT
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232
VS440HDMI
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232

Share and switch four distinct HDMI® audio/video signals between four displays

€ 791,99 exc VAT
€ 958,31 inc VAT

Accessories