StarTech.com

HDBaseT over CAT5 HDMI Receiver for ST424HDBT - 230ft (70m) - 1080p

Extend the HDMI signal from your ST424HDBT* Matrix switch over Cat5/Cat6 cable, with IR control

Product ID: STHDBTRX

  • 230ft (70m) HDMI extension over Cat5/6 Cabling
  • IR extender/receiver cables included
  • Mounting brackets included
  • Support for video resolution up to 1920x1200/1080p
€ 172,99 EUR exc VAT
€ 209,32 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input Ethernet
AV Output HDMI
Cabling Cat 5 UTP or better
Chipset ID Valens - VS010
Daisy-Chain Yes
Ports 1
Performance
Audio Specifications 7.1 Surround Sound
Max Distance 70 m / 230 ft
Maximum Digital Resolutions 1920x1200/1080p
Connector(s)
Connector A 1 - RJ-45 Female
Connector B 1 - HDMI (19 pin) Female
1 - IrDA (Infrared, SIR/FIR) Female
Indicators
LED Indicators 1 - Power
1 - Link
1 - Mode
1 - Link
1 - HDCP
Power
Input Current 0.5 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 5 to 90 % RH
Operating Temperature -5 to 35°C (-41 to 95 °F)
Storage Temperature -5 to 35°C (-41 to +95 °F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.2 cm [0.9 in]
Product Length 11 cm [4.3 in]
Product Width 75 mm [3 in]
Weight of Product 215 g [7.6 oz]
Packaging Information
Package Height 74 mm [2.9 in]
Package Length 21.1 cm [8.3 in]
Package Width 14.8 cm [5.8 in]
Shipping (Package) Weight 558 g [19.7 oz]
What's in the Box
Included in Package 1 - HDMI Receiver unit
1 - Mounting brackets
1 - IR kit (transmitter/receiver)
1 - Universal Power Adapter (NA/UK/EU/AUS)
1 - Quick Install Guide

Certifications

Related Products

HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)
ST121SHD50
HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)

Extend HDMI® up to 165ft (50m) over Cat5e/6 cabling with Power over Cable to Receiver

€ 154,99 exc VAT
€ 187,54 inc VAT
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
ST121HDBTE
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K

Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver

€ 288,99 exc VAT
€ 349,68 inc VAT
HDMI over IP distribution kit – 1080p
ST12MHDLAN
HDMI over IP distribution kit – 1080p

Deploy content for digital signage through a scalable distribution system with intuitive control that’s ideal for point-to-point or video wall applications

€ 530,99 exc VAT
€ 642,50 inc VAT
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
ST121UTPHD2
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)

Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control

€ 530,99 exc VAT
€ 642,50 inc VAT
4-to-1 HDMI Video Switch with Remote Control
VS410HDMIE
4-to-1 HDMI Video Switch with Remote Control

Switch between 4 HDMI® sources on one display or projector

€ 102,99 exc VAT
€ 124,62 inc VAT
Multiple Video Input with Audio to HDMI Scaler Switcher - HDMI / VGA / Component
VS721MULTI
Multiple Video Input with Audio to HDMI Scaler Switcher - HDMI / VGA / Component

Share an HDMI® display between multiple analog or digital video sources (e.g VGA, Component, S-Video, Composite, HDMI)

€ 572,99 exc VAT
€ 693,32 inc VAT
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232
VS440HDMI
4x4 HDMI Matrix Video Switch Splitter with Audio and RS232

Share and switch four distinct HDMI® audio/video signals between four displays

€ 791,99 exc VAT
€ 958,31 inc VAT

Accessories