StarTech.com

HDMI Signal Booster - 115 ft - 1080p

Amplify the strength of your HDMI signal to extend your video source up to 115 ft. over standard HDMI cable

Product ID: HDBOOST

  • Discreet installation with a small form factor and no external power adapter
  • Works at varying distances up to 115 ft. with a built-in equalization switch
  • Maintain high-definition resolutions up to 1080p
View More
  • Supports 7.1 surround sound audio
  • Mounting hardware included
€ 39,99 EUR exc VAT
€ 48,39 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling HDMI
Daisy-Chain No
Rack-Mountable Yes
Performance
Audio Specifications 7.1 surround Sound
Max Distance 35 m / 115 ft
Maximum Cable Length 35 m [114.8 ft]
Maximum Digital Resolutions 1920 x 1080 at 60Hz
Supported Resolutions 1920 x 1080, 1680 x 1050, 1600 x 900, 1440 x 900, 1360 x 768, 1280 x 800, 1280 x 768, 1280 × 720
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
System and Cable Requirements The HDMI cable connected to your video source must be longer or equal to the length of the cable connected to your display.
The maximum supported video source cable length is 82 ft. (25m).
The maximum supported display cable length is 33 ft. (10m).
Indicators
LED Indicators 1 - power LED (blue)
1 - video source LED (blue)
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 5 DC
Plug Type N
Power Source Not Included (not required for standard applications)
Environmental
Humidity 5% to 90%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Product Height 2.6 cm [1 in]
Product Length 54.2 mm [2.1 in]
Product Width 42.2 mm [1.7 in]
Weight of Product 74 g [2.6 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 14.4 cm [5.7 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 163 g [5.8 oz]
What's in the Box
Included in Package 1 - HDMI signal booster
2 - mounting brackets
4 - mounting screws
1 - screwdriver

Certifications

Related Products

DisplayPort Signal Booster - DP Extender - 4K 60Hz
DPBOOST
DisplayPort Signal Booster - DP Extender - 4K 60Hz

Amplify the strength of your DisplayPort signal to extend your video source up to 65 ft. over standard DP cabling

€ 148,99 exc VAT
€ 180,28 inc VAT

Accessories