StarTech.com

DisplayPort Signal Booster - DP Extender - 4K 60Hz

Amplify the strength of your DisplayPort signal to extend your video source up to 65 ft. over standard DP cabling

Product ID: DPBOOST

  • Discreet installation with a small form factor
  • Works at varying distances up to 65 ft. with a built-in equalization switch
  • Astonishing picture quality with support for 4K (30Hz) at up to 42 ft. away from your video source
View More
  • Backward compatible with 1080p resolutions at up to 65 ft. away from your video source
  • Supports 7.1 surround sound audio
  • Mounting hardware included
€ 148,99 EUR exc VAT
€ 180,28 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input DisplayPort
AV Output DisplayPort
Cabling DisplayPort
Rack-Mountable Yes
Performance
Max Distance 20 m / 66 ft
Maximum Cable Length 20 m [65.6 ft]
Maximum Digital Resolutions At 7 m
Up to 4K at 60Hz

At 13 m
Up to 4K at 30Hz

At 15m
Up to 2560x1600 at 60Hz

At 20 m
Up to 1080p
Supported Resolutions 3840x2160 (4K), 2560x1600, 1920x1200, 1920x1080 (1080p), 1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Female Input
Connector B 1 - DisplayPort (20 pin) Female Output
Indicators
LED Indicators 1 - status LED
Power
Center Tip Polarity Positive
Input Current 0.3A
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 5 DC
Power Consumption (In Watts) 5
Power Source AC Adapter Included
Environmental
Humidity 0% ~ 80%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 2.1 cm [0.8 in]
Product Length 80 mm [3.1 in]
Product Width 50 mm [2 in]
Weight of Product 152 g [5.4 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 16.8 cm [6.6 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - DisplayPort signal booster
1 - power adapter
1 - USB power cable
4 - rubber feet

Certifications

Accessories