StarTech.com
Future

USB-C to 3.5mm Audio Adapter - Active

Active USB C to AUX Female Adapter| Black | Universally Compatible

Product ID: USBCAUDIO

  • Convert the USB-C port of your mobile device into a headphone jack
  • Maximum portability with a compact and lightweight design
  • Universally compatible with your USB Type-C devices
  • Supports 24-bit resolution at 192Kbps sampling rate for maximum performance
€ 16,99 EUR exc VAT
€ 20,56 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Performance
Audio Specifications 16-bit Resolution at 48 Kbps Sampling Rate

24-bit Resolution at 96 Kbps Sampling Rate

24-bit Resolution at 192Kbps Sampling Rate
Connector(s)
Connector A 1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Male
1 - 3.5 mm Audio Female
Physical Characteristics
Cable Length 120 mm [4.7 in]
Color Black
Connector Style Straight
Product Height 6.000
Product Length 12 cm [4.7 in]
Product Width 11.000
Weight of Product 5.000
Packaging Information
Package Height 8.000
Package Length 15.000
Package Width 120.000
Shipping (Package) Weight 7 g [0.2 oz]
What's in the Box
Included in Package 1 - USB-C to Audio Adapter

Certifications