StarTech.com

3m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

Product ID: DVIDDMM3M

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
€ 15,99 EUR exc VAT
€ 19,35 EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Industry Standards DVI DDWG Standard
Number of Conductors 24
Number of Ferrites 2
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Cable OD 8.6 mm [0.3 in]
Color Black
Connector Style Straight
Product Height 16.000
Product Length 3 m [9.8 ft]
Product Width 39.600
Weight of Product 384 g [13.6 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 39 cm [15.4 in]
Package Quantity 1
Package Width 13.5 cm [5.3 in]
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - 3m DVI-D Dual Link Digital Video Monitor Cable - M/M

Certifications

Related Products

Dual Link DVI-D Cable - M/M
DVIDDMM2M
2m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

€ 10,99 exc VAT
€ 13,30 inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM5M
5m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 5-meter cable

€ 20,99 exc VAT
€ 25,40 inc VAT
Dual Link DVI-D Cable - M/M
DVIDDMM10M
10m DVI-D Dual Link Cable – M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices, with a long 10-meter cable

€ 47,99 exc VAT
€ 58,07 inc VAT

Accessories