StarTech.com

High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 10 m (30 ft.)

Create feature-rich HDMI connections, up to 10 m away with no signal loss

Product ID: HD2MM10MA

  • Built-in, active amplifier circuitry
  • CL2 fire rating
  • Supports all HDMI 2.0 specifications
View More
  • Supports resolutions up to 4K@60Hz
  • Provides connection distances up to 30 feet (10 meters)
  • Supports up to 18Gbps bandwidth
  • Supports HDR (High Dynamic Range) for expanded contrast ratio and color accuracy
  • Up to 32 audio channels with 1536Hz sampling rate
  • Supports 21:9 cinema aspect ratio
  • Delivers dual video streams to a single display
  • Supports 3D video
  • Delivers multi-stream audio to multiple users (up to 4)
  • Supports BT.2020 colorimetry
  • Supports Consumer Electronics Control (CEC) functions
  • Backward compatible with earlier versions of HDMI
€ 96,99 EUR exc VAT
€ 117,36 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Chipset ID Spectra7 - HT8181
Connector Plating Gold
Fire Rating CL2 Rated
Performance
Audio Specifications Up to 32 audio channels with 1536Hz sampling rate
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Special Notes / Requirements
Note This cable features unidirectional architecture which requires that the cable is installed in the correct direction. Please ensure that the HDMI connector labelled with "TV" is connected to the display, in order to ensure that the device and the HDMI source are connected properly.
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Black
Connector Style Straight
Product Height 1.1 cm [0.4 in]
Product Length 10 m [32.8 ft]
Product Width 22 mm [0.9 in]
Weight of Product 1 kg [2.2 lb]
Wire Gauge 24 AWG
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 31.5 cm [12.4 in]
Package Width 28.6 cm [11.3 in]
Shipping (Package) Weight 1 kg [2.3 lb]
What's in the Box
Included in Package 1 - HDMI cable

Certifications

Related Products

High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 15 m (50 ft.)
HD2MM15MA
High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 15 m (50 ft.)

Create feature-rich HDMI connections, up to 15 m away with no signal loss

€ 131,99 exc VAT
€ 159,71 inc VAT