StarTech.com

12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin LP4 to Dual SATA

Power two SATA drives from a single LP4 power supply connector

Product ID: PYO2LP4LSATR

  • 1x LP4 power connector
  • 2x Right-Angle Latching SATA Power Receptacles
  • Provides 12" in cable length
€ 4,99 EUR exc VAT
€ 6,04 EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 2 - SATA Power (15 pin) Latching Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Connector Style Right Angled
Product Length 304.8 mm [12 in]
Weight of Product 35 g [1.2 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 23 mm [0.9 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 40 g [1.4 oz]
What's in the Box
Included in Package 1 - 12in LP4 to 2x Right Angle Latching SATA Power Y Cable Adapter

Certifications

Related Products

12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin LP4 to Dual SATA
PYO2LP4LSATA
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin LP4 to Dual SATA

Power two SATA drives from a single LP4 power supply connector

€ 3,99 exc VAT
€ 4,83 inc VAT
12in LP4 to 2x SATA Power Y Cable Adapter
PYO2LP4SATA
12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

€ 3,99 exc VAT
€ 4,83 inc VAT
6in 4 Pin LP4 to SATA Power Cable Adapter
SATAPOWADAP
6in 4 Pin LP4 to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

€ 2,99 exc VAT
€ 3,62 inc VAT
6in 4 Pin LP4 to Right Angle SATA Power Cable Adapter
SATAPOWADAPR
6in 4 Pin LP4 to Right Angle SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

€ 2,99 exc VAT
€ 3,62 inc VAT