StarTech.com

0.5m Black Straight Through DB9 RS232 Serial Cable - M/F

Extend the connection between your DB9 serial devices by up to 0.5m

Product ID: MXT10050CMBK

  • 1x DB9 Serial (male) connector
  • 1x DB9 Serial (female) connector
  • High quality shielding prevents EMI interference
  • DB9 connectors with strain relief molding
€ 2,99 EUR exc VAT
€ 3,62 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Product Height 15.000
Product Length 0.5 m [1.6 ft]
Product Width 33.000
Weight of Product 66 g [2.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 71 g [2.5 oz]
What's in the Box
Included in Package 1 - 0.5m Black Straight Through Serial Cable - DB9 M/F

Certifications

Related Products

1m Black Straight Through DB9 RS232 Serial Cable - M/F
MXT1001MBK
1m Black Straight Through DB9 RS232 Serial Cable - M/F

Extend the connection between your DB9 serial devices by up to 1m

€ 3,99 exc VAT
€ 4,83 inc VAT
2m Black Straight Through DB9 RS232 Serial Cable - M/F
MXT1002MBK
2m Black Straight Through DB9 RS232 Serial Cable - M/F

Extend the connection between your DB9 serial devices by up to 2m

€ 4,99 exc VAT
€ 6,04 inc VAT
3m Black Straight Through DB9 RS232 Serial Cable - M/F
MXT1003MBK
3m Black Straight Through DB9 RS232 Serial Cable - M/F

Extend the connection between your DB9 serial devices by up to 3m

€ 5,99 exc VAT
€ 7,25 inc VAT