StarTech.com

2m Micro USB Cable - A to Down Angle Micro B

Charge or sync your Micro USB devices over longer distances, with the cable kept out of the way

Product ID: USBAUB2MD

  • 1x USB 'A' male connector
  • 1x Down Angle USB Micro-B male connector
  • Supports high-speed data transfer rates of up to 480 Mbps
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
  • Offers 2m in cable length
€ 5,99 EUR exc VAT
€ 7,25 EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight to Down Angle
Product Height 1.9 cm [0.7 in]
Product Length 2 m [6.6 ft]
Product Width 16 mm [0.6 in]
Weight of Product 47 g [1.7 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - 2m Micro USB Cable - A to Down Angle Micro B

Certifications

Related Products

0.5m Micro USB Cable - A to Up Angle Micro B
USBAUB50CMU
0.5m Micro USB Cable - A to Up Angle Micro B

Charge or sync your portable Micro USB devices at short distances, with the cable kept out of the way

€ 2,99 exc VAT
€ 3,62 inc VAT
1m Micro USB Cable - A to Up Angle Micro B
USBAUB1MU
1m Micro USB Cable - A to Up Angle Micro B

Charge or sync your Micro USB devices, with the cable kept out of the way

€ 4,99 exc VAT
€ 6,04 inc VAT
2m Micro USB Cable - A to Up Angle Micro B
USBAUB2MU
2m Micro USB Cable - A to Up Angle Micro B

Charge or sync your Micro USB devices over longer distances, with the cable kept out of the way

€ 5,99 exc VAT
€ 7,25 inc VAT