StarTech.com

USB Stereo Audio Adapter External Sound Card

Add headphone and MIC audio connectors through USB

Product ID: ICUSBAUDIOB

  • 3.5mm mini-jack connectors for headphone and MIC
  • Headphone and microphone support on PlayStation 3
  • Compact, palm sized form factor
View More
  • Compliant with USB audio device class specification 1.0
  • Plug-and-Play compliant
€ 20,99 EUR exc VAT
€ 25,40 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID C-Media - CM108AH
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 3.5 to 4.11.x LTS Versions Only
Special Notes / Requirements
Note The ICUSBAUDIOB supports mono, and not stereo microphone input
Physical Characteristics
Color Black
Material Plastic
Product Height 1.2 cm [0.5 in]
Product Length 62 mm [2.4 in]
Product Width 27 mm [1.1 in]
Weight of Product 14 g [0.5 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 97 g [3.4 oz]
What's in the Box
Included in Package 1 - USB to Audio Adapter
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.15
Linux 3.5 to 4.11.x LTS Versions Only

Certifications

Related Products

USB to Stereo Audio Adapter Converter
ICUSBAUDIO
USB to Stereo Audio Adapter Converter

Turn a USB port into a Stereo Sound Card

€ 20,99 exc VAT
€ 25,40 inc VAT