StarTech.com

4-Port Industrial USB 3.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | 5 Gbps

Product ID: ST4300USBM

  • Protects your connected devices with 8kV Air and 4kV Contact ESD protection
  • Mount industrial USB 3.0 hub where required with built-in mounting brackets
  • Offers flexible, wide-range power inputs with a 7-24V DC terminal block
View More
  • USB Battery Charging Specification 1.2 up to 2.4A on any port to a maximum of 20W total
  • Adds four USB 3.0 ports from a single USB connection
€ 123,99 EUR exc VAT
€ 150,03 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL811+
Fast-Charge Port(s) No
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
MTBF 245,881 Hours
Connector(s)
External Ports 1 - Terminal Block (2 Wire)
1 - USB Type-B (9 pin) USB 3.0 Female
4 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB 3.0 port
Indicators
LED Indicators 1 - Power (Red)
4 - USB Device Connection (Green)
Power
Center Tip Polarity Positive
Output Current 3A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Form Factor Industrial
Material Steel
Product Height 2.4 cm [0.9 in]
Product Length 15.2 cm [6 in]
Product Width 59.6 mm [2.3 in]
Weight of Product 301 g [10.6 oz]
Packaging Information
Package Height 69 mm [2.7 in]
Package Length 19.1 cm [7.5 in]
Package Width 29.5 cm [11.6 in]
Shipping (Package) Weight 1.2 kg [2.6 lb]
What's in the Box
Included in Package 1 - Industrial USB 3.0 Hub
1 - 6 ft [1.8 m] USB 3.0 cable (non-locking)
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port Industrial USB 2.0 Hub with ESD Protection
ST4200USBM
4-Port Industrial USB 2.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

€ 88,99 exc VAT
€ 107,68 inc VAT
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection
ST7200USBM
7-Port Industrial USB 2.0 Hub with ESD & 350W Surge Protection

Industrial Grade | 15kV Air | 8kV Contact | Metal | Mountable | DIN Rail | 480 Mbps

€ 107,99 exc VAT
€ 130,67 inc VAT

Accessories