StarTech.com

4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub

Turn a USB Type-C™ port on your laptop into four USB Type-A ports (5Gbps), plus power and charge your laptop

Product ID: HB30C4AFPD

  • Supports USB Power Delivery 2.0 (up to 60W) to power and charge your laptop, when coupled with the laptop’s USB-C based power adapter
  • Compact and portable hub that adds four USB-A ports to your laptop through a USB-C port
  • Dongle-style hub provides four SuperSpeed USB 3.0 (USB 3.1 Gen 1) ports, with throughput support up to 5Gbps
View More
  • Integrated cable features a small and reversible USB-C connector, and it’s Thunderbolt 3 data port compatible
  • Backward compatible, for use with your older USB 3.0 and 2.0 devices
  • Plug-and-play, and supports hot-swapping or hot-plugging
  • Universal, multi-platform compatible with fast, easy installation and native support in most operating systems (Windows, Mac, Chrome OS, Linux)
  • Compliant with UASP (USB Attached SCSI Protocol) Revision 1.0
€ 57,99 EUR exc VAT
€ 70,17 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL100
VIA/VLI - VL813
Fast-Charge Port(s) No
Industry Standards USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) USB Power Delivery
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
4 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The hub's USB-C port is for USB Power Delivery only. It does not support DisplayPort alt mode, or data transfers.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host laptop's USB-C port supports USB Power Delivery 2.0
The hub can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the hub, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps) (to ensure the hub powers and charges you laptop, your host laptop's USB-C port must support USB Power Delivery 2.0)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 15 cm [5.9 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 1.1 cm [0.4 in]
Product Length 93 mm [3.7 in]
Product Width 40 mm [1.6 in]
Weight of Product 42 g [1.5 oz]
Packaging Information
Package Height 14.2 cm [5.6 in]
Package Length 30 mm [1.2 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 115 g [4.1 oz]
What's in the Box
Included in Package 1 - USB-C hub
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

€ 22,99 exc VAT
€ 27,82 inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

€ 65,99 exc VAT
€ 79,85 inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

€ 43,99 exc VAT
€ 53,23 inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

€ 77,99 exc VAT
€ 94,37 inc VAT
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

€ 121,99 exc VAT
€ 147,61 inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

€ 32,99 exc VAT
€ 39,92 inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

€ 28,99 exc VAT
€ 35,08 inc VAT

Accessories