StarTech.com

Samsung XE303 Chromebook VGA and Ethernet Adapter Kit – HDMI to VGA – USB 2.0 to Ethernet

Connect your Chromebook™ to a VGA projector or desktop display and add a Fast Ethernet port, in a convenient adapter bundle

Product ID: SAMCHDFEK

  • Includes 1x HDMI® to VGA adapter, 1x USB 2.0 to 10/100Mbps Ethernet adapter
  • HDMI to VGA adapter supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • USB 2.0 10/100Mbps NIC supports Half / Full Duplex operation
  • Compact, lightweight adapters for maximum portability
€ 56,99 EUR exc VAT
€ 68,96 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Material Plastic
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 21 cm [8.3 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - HDMI to VGA Adapter
1 - USB 2.0 10/100 Ethernet Adapter
1 - Driver CD
1 - Instruction Manual

Certifications

Related Products

Samsung Chromebook 2 & Series 3 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle
SAMC2VGAUGEK
Samsung Chromebook 2 & Series 3 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle

Connect your Chromebook™ to a VGA projector or desktop display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

€ 77,99 exc VAT
€ 94,37 inc VAT
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p
HD2VGAMICRO
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p

Connect an HDMI device/computer to a VGA monitor or projector, with this slim adapter ideal for Chromebooks / laptops / ultrabooks

€ 35,99 exc VAT
€ 43,55 inc VAT
Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter
USB2106S
Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter

Add a 10/100Mbps Ethernet port to a USB enabled computer system

€ 21,99 exc VAT
€ 26,61 inc VAT