StarTech.com

2-Slot USB 3.0 SD Card Reader - SD 4.0, UHS II

USB SD Card Reader | USB 3.0 | SD™, SDHC™, SDXC™ | TAA Compliant | Portable

Product ID: 2SD4FCRU3

  • Save time and access two SD cards simultaneously with this USB 3.0 SD card reader
  • Experience fast read/write speeds with USB 3.0 (5Gbps) on each slot
  • Perform high-speed file transfers: card reader supports SD 4.0, UHS-II and bus speeds up to 312MB/s
  • Edit your photos, videos and presentations anywhere you go with this dual SD card reader
€ 38,99 EUR exc VAT
€ 47,18 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3215
Genesys Logic - GL3522
Interface USB 3.0
Performance
General Specifications Supports SD 4.0 and UHS-II (Ultra High Speed) for high speed file transfers, with bus speed up to 312MB/s
Maximum Data Transfer Rate 5 Gbps
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Drive Connectors 2 - SD / MMC Slot Female
Host Connectors 1 - USB Type-A (9 pin) USB 3.0 Receptacle
Other Interface(s) 1 - USB Micro-B (5 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note USB powered. For additional power, connect the USB cable on your power source to the AUX Micro-B power port.
System and Cable Requirements Available USB port
Power
Output Current 2000 mA
Output Voltage 5 DC
Plug Type USB Micro-B
Power Source Not Included (not required for standard applications)
Environmental
Humidity 5% ~ 90%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 127 mm [5 in]
Color Black
Material Plastic
Product Height 13.5 mm [0.5 in]
Product Length 10.6 cm [4.2 in]
Product Width 69.5 mm [2.7 in]
Weight of Product 57 g [2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.4 cm [6.9 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 142 g [5 oz]
What's in the Box
Included in Package 1 - dual-slot SD card reader
1 - quick-start guide
External Ports 2 - SD / MMC Slot Female
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

€ 37,99 exc VAT
€ 45,97 inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

€ 19,99 exc VAT
€ 24,19 inc VAT
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A
MSDREADU3CA
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A

Transfer photos and video from your microSD card to your USB-C or USB-A enabled computer

€ 21,99 exc VAT
€ 26,61 inc VAT
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices
MSDREADU2OTG
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

€ 10,99 exc VAT
€ 13,30 inc VAT
2-Slot USB 3.0 SD Card Reader - SD 4.0, UHS II
2SD4FCRU3
2-Slot USB 3.0 SD Card Reader - SD 4.0, UHS II

USB SD Card Reader | USB 3.0 | SD™, SDHC™, SDXC™ | TAA Compliant | Portable

€ 38,99 exc VAT
€ 47,18 inc VAT
USB 3.0 Card Reader/Writer for CFast 2.0 Cards
CFASTRWU3
USB 3.0 Card Reader/Writer for CFast 2.0 Cards

Quickly access or back up photos and video from your CFast 2.0 memory cards to your tablet, laptop, or computer

€ 60,99 exc VAT
€ 73,80 inc VAT

Accessories