StarTech.com

USB 3.0 Memory Card Reader/Writer for SD and microSD Cards - USB-C and USB-A

Access multiple types of flash memory cards on your USB-C or USB-A enabled smartphone, tablet, laptop or desktop computer

Product ID: SDMSDRWU3AC

  • Transfer photos, videos, music and other files between your SD or microSD card and your USB-C or USB-A enabled tablet, laptop, smartphone or desktop computer
  • Supports a wide range of SD cards (including SDHC and SDXC) and microSD cards (including SDHC and SDXC)
  • Supports USB 3.0 with data transfer speeds up to 5Gbps (USB powered)
View More
  • Thunderbolt 3 USB-C port compatible
  • Compact, portable design
  • Backward compatible with USB 2.0
  • No driver or software installation required
€ 17,99 EUR exc VAT
€ 21,77 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3224
Interface USB 3.0
Number of Drives 2
Performance
Max Drive Capacity 2TB
Maximum Data Transfer Rate 5 Gbps
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
microSD (Micro Secure Digital)
microSDHC (Micro Secure Digital High Capacity)
microSDXC (Micro Secure Digital eXtended Capacity)
Connector(s)
Drive Connectors 1 - SD / MMC
1 - MicroSD
Host Connectors 1 - USB Type-C (24 pin) USB 3.0 (5Gbps)
1 - USB 3.1 USB Type-A (9 pin, Gen 1, 5 Gbps)
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity 50% to 90% RH
Operating Temperature 0°C to 75°C (32°F to 167°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1.1 cm [0.4 in]
Product Length 73 mm [2.9 in]
Product Width 20 mm [0.8 in]
Weight of Product 14 g [0.5 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 10.5 cm [4.1 in]
Package Width 70 mm [2.8 in]
Shipping (Package) Weight 38 g [1.3 oz]
What's in the Box
Included in Package 1 - card reader / writer
2 - end caps
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Dual-Slot SD Card Reader/Writer - USB 3.0 with USB-C - SD 4.0, UHS II
2SD4FCRU3C
Dual-Slot SD Card Reader/Writer - USB 3.0 with USB-C - SD 4.0, UHS II

Access any two SD cards simultaneously on your USB Type-C enabled device, with this ultra-fast portable card reader

€ 38,99 exc VAT
€ 47,18 inc VAT
2-Slot USB 3.0 SD Card Reader - SD 4.0, UHS II
2SD4FCRU3
2-Slot USB 3.0 SD Card Reader - SD 4.0, UHS II

USB SD Card Reader | USB 3.0 | SD™, SDHC™, SDXC™ | TAA Compliant | Portable

€ 38,99 exc VAT
€ 47,18 inc VAT
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A
MSDREADU3CA
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A

Transfer photos and video from your microSD card to your USB-C or USB-A enabled computer

€ 21,99 exc VAT
€ 26,61 inc VAT
USB 3.0 Flash Memory Multi-Card Reader / Writer with USB-C - SD, microSD, CompactFlash
FCREADU3C
USB 3.0 Flash Memory Multi-Card Reader / Writer with USB-C - SD, microSD, CompactFlash

Access data on a wide range of memory cards using your USB-C™ enabled mobile device or computer

€ 38,99 exc VAT
€ 47,18 inc VAT
USB 3.0 Card Reader/Writer for CFast 2.0 Cards - USB-C
CFASTRWU3C
USB 3.0 Card Reader/Writer for CFast 2.0 Cards - USB-C

Quickly access or back up photos and video from your CFast 2.0 memory cards to your USB-C enabled tablet, laptop, or computer

€ 46,99 exc VAT
€ 56,86 inc VAT
USB 3.0 Card Reader/Writer for CFast 2.0 Cards
CFASTRWU3
USB 3.0 Card Reader/Writer for CFast 2.0 Cards

Quickly access or back up photos and video from your CFast 2.0 memory cards to your tablet, laptop, or computer

€ 60,99 exc VAT
€ 73,80 inc VAT

Accessories