StarTech.com

PCI Express Gigabit Ethernet Fiber Network Card w/ Open SFP - PCIe SFP Network Card Adapter NIC

Connect a PCI Express-based desktop or rackmount PC directly to a fiber optic network using the Gigabit SFP of your choice

Product ID: PEX1000SFP2

  • Compatible with most Gigabit SFP modules
  • Supports Full/Half-duplex Auto-Negotiation, Auto-MDI/MDIX
  • Includes low-profile/half-height installation bracket
View More
  • Compliant with IEEE802.3z 1000Base-SX/LX, IEEE 802.1Q VLAN Tagging, IEEE 802.1P Layer 2 Priority Encoding, IEEE 802.3x full duplex flow control, RFC 1157 SNMP v1
  • Jumbo Frame Support
  • Supports PCI Message Signaled Interrupt (MSI)
  • Preboot Execution Environment (PXE) 2.1
€ 226,99 EUR exc VAT
€ 274,66 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek - RTL8168E
Marvell - 88E1111B1
Industry Standards IEEE802.3z 1000BASE-SX/LX, IEEE 802.1Q VLAN tagging, IEEE 802.1P Layer 2 Priority Encoding, IEEE 802.3x full duplex flow control, RFC 1157 SNMP v1
Interface Fiber Ethernet
Ports 1
Performance
Auto MDIX Yes
Buffer Size 48 KB
Compatible Networks 1000 Mbps (1 Gbps)
Full Duplex Support Yes
Maximum Data Transfer Rate 2000 Mbps (2 Gbps) - Full-Duplex
MTBF 770,619 hours
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - SFP Slot Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS X® 10.5 to 10.9
Linux 2.4.x to 4.11.x LTS Versions only
Microsoft Hyper-V®
Special Notes / Requirements
Note Fiber data transfer speeds and distances are dependent on the SFP used (sold separately)
System and Cable Requirements Not compatible with 100Mbps SFP transceivers, Gigabit SFP transceiver required
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Yellow)
Power
Power Consumption (In Watts) 3.2W Max
Environmental
Humidity 5~95% RH (Non-Condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 11.8 cm [4.6 in]
Product Length 12.8 cm [5 in]
Product Width 18 mm [0.7 in]
Weight of Product 57 g [2 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 21.7 cm [8.5 in]
Package Width 17.1 cm [6.7 in]
Shipping (Package) Weight 200 g [7.1 oz]
What's in the Box
Included in Package 1 - 1 Port PCI Express Gigabit SFP Network Card
1 - Low-Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS X® 10.5 to 10.9
Linux 2.4.x to 4.11.x LTS Versions only
Microsoft Hyper-V®

Certifications

Related Products

1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m
PEX1000MMSC
1000 Mbps Gigabit Ethernet Multi Mode SC Fiber PCI Express Card - 550m

Add a gigabit Multi-mode SC fiber port to your system through PCI Express

€ 207,99 exc VAT
€ 251,67 inc VAT

Accessories