StarTech.com
New

Dell EMC DAC-SFP-10G-1M Compatible SFP+ Direct-Attach Twinax Cable - 1 m (3.3ft)

10 Gbps | Passive Copper Cable | 1 m (3.3ft) | Lifetime Warranty

Product ID: DACSFP10G1M

  • 100% compatibility with Dell EMC DAC-SFP-10G-1M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption of 15mW
  • Hot-swappable with fiber-optic modules
€ 37,99 EUR exc VAT
€ 45,97 EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type Passive Copper Cable
Compatible Brand Dell EMC™
Performance
Maximum Data Transfer Rate 10.00 Gbps
MTBF 61,728,395 hours
Power Consumption (In Watts) < 1W
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Environmental
Humidity 0~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Product Height 12.000
Product Length 100 cm [39.4 in]
Product Width 14.000
Weight of Product 74.000
Packaging Information
Package Height 40.000
Package Length 220.000
Package Width 200.000
Shipping (Package) Weight 84.000
What's in the Box
Included in Package 1 - SFP+ Cable
Impedance 100 Ohm

Certifications