StarTech.com

Cisco GLC-EX-SMD Compatible SFP Transceiver Module - 1000BASE-EX

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 40 km (24.8 mi) | Lifetime Warranty

Product ID: GLCEXSMDST

  • 100% compatibility with Cisco GLC-EX-SMD guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
€ 256,99 EUR exc VAT
€ 310,96 EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Industry Standards IEEE 802.3z 1000BASE-EX
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 40 km (24.8 mi)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 3,013,496 hours
Type Single Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Physical Characteristics
Color Silver
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 12 cm [4.7 in]
Package Width 92 mm [3.6 in]
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - SFP transceiver
Material Aluminum
Product Height 1.3 cm [0.5 in]
Product Length 56.6 mm [2.2 in]
Product Width 13.7 mm [0.5 in]
Weight of Product 19 g [0.7 oz]

Certifications

Accessories