StarTech.com

2 Port USB HDMI KVM Switch with Audio and USB 2.0 Hub

Share a keyboard, mouse and HDMI® monitor between 2 multimedia computers

Product ID: SV231HDMIUA

  • Supports push button and hotkey PC Switching
  • Integrated USB 2.0 hub - Share USB peripherals between PCs
  • Supports High Resolutions Digital video up to UXGA (1600x1200), WUXGA (1920x1200), and 1080p (1920x1080)
View More
  • No software drivers required; OS independent
  • Supports Plug&Play operation
  • Supports both HDMI® audio and 3.5mm analog audio
  • Independent Audio switching
  • Audible tone to indicate PC switching
  • User-defined scan time intervals
  • Manual video adjustments via rear function button
€ 212,99 EUR exc VAT
€ 257,72 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type HDMI
Rack-Mountable No
Performance
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 1920 x 1200
Maximum Number of Users 1
MTBF 126813 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - HDMI (19 pin) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - HDMI (19 pin) Female
2 - USB B (4 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 2 - Online/Active (Green - Connected PC is online, Red - PC is selected)
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 70 mm [2.8 in]
Product Height 4 cm [1.6 in]
Product Width 12.5 cm [4.9 in]
Weight of Product 634 g [22.4 oz]
Packaging Information
Package Height 10 cm [3.9 in]
Package Length 25 cm [9.8 in]
Package Width 18.8 cm [7.4 in]
Shipping (Package) Weight 1.1 kg [2.4 lb]
What's in the Box
Included in Package 1 - 2 Port HDMI KVM
1 - Package of Rubber feet
1 - Power Adapter
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub
SV231DD2DUA
2 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub

Share a keyboard, mouse and dual DVI displays/monitors between 2 multimedia computers

€ 358,99 exc VAT
€ 434,38 inc VAT
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV231DDVDUA
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 2 multimedia computers

€ 250,99 exc VAT
€ 303,70 inc VAT

Accessories