StarTech.com

1U 17” HD 1080p Dual Rail Rackmount Widescreen LCD Console

Monitor or control server equipment from a central, KVM-integrated console, with the convenience of a dual-rail console drawer design

Product ID: RACKCOND1701

  • Dual-rail console design allows LCD display and keyboard/mouse to slide independently
  • Supports HD resolutions up to 1920x1080
  • Durable 1U rack mountable design
View More
  • LED Backlight; reduced power consumption
  • Security features include port locking and auto scan
  • On Screen Display (OSD) control and LED indicators for easy monitoring
  • Embedded USB-A connectors support wireless keyboard / mouse, or keyboard/mouse combo kits
  • Integrated 106-key US standard keyboard with touchpad
€ 1.738,99 EUR exc VAT
€ 2.104,18 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Display Size 17in
Front Door Key Lock No
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio 16:9
Brightness 300 cd/m²
Contrast Ratio 500:1
IP Control No
Maximum Analog Resolutions 1920x1080 @ 60/70/75Hz
Maximum Number of Users 1
MTBF 50000 Hours
On-Screen Display Yes
Pixel Pitch Support 0.199 x 0.199 mm
Port Selection Support Push Button and OSD (On Screen Display)
Response Time 8ms
Viewing Angle 140° (H), 120° (V)
Connector(s)
Console Interface(s) 1 - USB B (4 pin) Female
1 - VGA (15 pin, High Density D-Sub) Male
2 - PS/2 (6 pin, Mini-DIN) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 1.8A
Input Voltage 100 - 240 AC
Output Current 4A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 16
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Heavy Duty Steel
Maximum Mounting Depth 1150 mm [45.3 in]
Minimum Mounting Depth 600 mm [23.6 in]
Product Height 4.4 cm [1.7 in]
Product Length 48.1 cm [18.9 in]
Product Width 68 cm [26.8 in]
Weight of Product 15.6 kg [34.5 lb]
Packaging Information
Package Height 20.3 cm [8 in]
Package Length 81.2 cm [32 in]
Package Width 54.3 cm [21.4 in]
Shipping (Package) Weight 22.9 kg [50.6 lb]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - Mounting Rails - Set
1 - Screw kit
1 - Universal Power Adapter (US/UK/EU)
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories