StarTech.com

Desk-Mount Dual Monitor Arm - Articulating

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For 12” to 24” Monitors

Product ID: ARMDUAL

  • Mount two 12” to 24” displays (max weight of 30.0 lb./13.6 kg per display)
  • Dual articulating arms provide a wide range of motion
  • 360° rotation around the support pole and at the elbow, 180° rotation at the shoulder
View More
  • Landscape to portrait screen rotation, plus +/-90 degrees tilt and +/-90 degrees pan
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 29.2"/74.1 cm)
€ 199,99 EUR exc VAT
€ 241,99 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 2
Articulating Yes
Mounting Options Desk & Grommet Clamp
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 2.95 in. (10 - 75 mm)
Grommet Clamp: Table Thickness 0.39 - 2.95 in. (10 - 75 mm)
Grommet Mount Hole Size: 0.39 - 2.75 in. (10 - 70 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Swivel +90° / - 90°
Display Tilt +90° / - 90°
Height Adjustment Yes
Maximum Arm Extension 445 mm [17.5 in]
Maximum Display Size 24in
Swivel / Pivot 360° around the support post
180° at the shoulder
360° at the elbow
Weight Capacity (Per Display) 13.6 kg [30 lb]
Physical Characteristics
Color Black
Material Steel and Plastic
Product Height 0 mm [0 in]
Product Length 0 mm [0 in]
Product Width 0 mm [0 in]
Weight of Product 4 kg [8.9 lb]
Packaging Information
Package Height 16 cm [6.3 in]
Package Length 58 cm [22.8 in]
Package Width 32.5 cm [12.8 in]
Shipping (Package) Weight 4.9 kg [10.8 lb]
What's in the Box
Included in Package 2 - Articulating LCD Arms
1 - Desk Clamp
1 - Grommet Plate
1 - DEK
2 - Cover Plates
8 - Spacers
8 - M4x12mm Phillips Screws
8 - M4x25mm Phillips Screws
2 - M6x12mm Phillips Screws
2 - M6 Washers
2 - Cable Clip
4 - Plastic Gasket Cushions
1 - 2.5mm Allen Wrench
1 - 4mm Allen Wrench
1 - 6mm Allen Wrench
1 - Instruction Manual

Certifications

Related Products

Desk-Mount Dual Monitor Arm - Full Motion Articulating - Premium
ARMDUAL30
Desk-Mount Dual Monitor Arm - Full Motion Articulating - Premium

Monitor Mount | Height Adjustable | Horizontal or Vertical Setup | Tool-less Assembly

€ 295,99 exc VAT
€ 358,15 inc VAT
Desk-Mount Dual Monitor Arm - Full Motion - Articulating
ARMSLIMDUO
Desk-Mount Dual Monitor Arm - Full Motion - Articulating

Increase productivity by mounting two monitors up to 32", with full-motion articulation

€ 227,99 exc VAT
€ 275,87 inc VAT
Dual-Monitor Stand - Horizontal - Black
ARMBARDUO
Dual-Monitor Stand - Horizontal - Black

Dual-Monitor Mount | Low-Profile Base | Steel & Aluminum | For up to 24" Monitors

€ 138,99 exc VAT
€ 168,18 inc VAT

Accessories