StarTech.com

Document Holder - 7 Angle Settings

Desktop Document Stand | Metal Backplate | Foldable

Product ID: DOCHOLDSTND

  • Sturdy and lightweight document stand, 11.2” (28.5 cm) width, holds copy in upright position
  • Comfortable viewing, with seven angle settings, to help reduce neck movement
  • Easily folds down in flat position when not in use
View More
  • Versatile use with print documents, catalogs, and tablets
  • No assembly required
€ 27,99 EUR exc VAT
€ 33,87 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Performance
Adjustable Easel Stand 7 Angle Settings
Physical Characteristics
Color Black
Material Metal and Plastic
Product Height 202 mm [8 in]
Product Length 152 mm [6 in]
Product Width 285 mm [11.2 in]
Weight of Product 535 g [18.9 oz]
Packaging Information
Package Height 23.000
Package Length 295.000
Package Width 243.000
Shipping (Package) Weight 570.000
What's in the Box
Included in Package 1 - Document Holder
1 - Quick-Start Guide

Certifications