StarTech.com

Power Strip Desk Mount

Clamp-on Power Strip Holder - Adjustable

Product ID: PWRSTRPCLMP

  • Place your power strip within reach with this easy-to-use mount
  • Clamps easily onto surface edges up to 2” (50 mm) thick, including desks, tables, counters and other flat surfaces
  • Adjustable width is spring-loaded, and works with most power strips from 1.6” - 2.4” (40 mm - 60 mm)
View More
  • Routes cables neatly out of view with integrated cable management
  • Silicone pads provide a firm grip on your power strip, and foam pads protect the desk surface
€ 29,99 EUR exc VAT
€ 36,29 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Cable Management Yes
Mounting Surface Thickness Desk Clamp: Table Thickness up to 2 in. (50.8 mm)
Performance
Adjustable Width Supports most power strips from 1.6" to 2.4" (40 to 60 mm)
Physical Characteristics
Color Black
Material Plastic and Aluminum
Product Height 64 mm [2.5 in]
Product Length 68 mm [2.7 in]
Product Width 100 mm [3.9 in]
Weight of Product 300 g [10.6 oz]
Packaging Information
Package Height 68 mm [2.7 in]
Package Length 160 mm [6.3 in]
Package Width 105 mm [4.1 in]
Shipping (Package) Weight 344 g [12.1 oz]
What's in the Box
Included in Package 1 - Power Strip Desk Mount
1 - Quick-Start Guide

Certifications