StarTech.com

Quad-Monitor Desktop Stand - Articulating

Increase productivity and free up space by mounting four monitors to this attractive desktop stand

Product ID: ARMBARQUAD

  • Free-standing monitor stand supports four monitors, each up to 27” (686 mm) in size and 17.6 lb. (8 kg) in weight
  • Solid steel base and heavy-duty steel and aluminum construction for optimum support
  • Micro-adjustment enables level viewing of four monitors
View More
  • The height of the monitors can be adjusted along the 32.2” (818 mm) pole
  • 360° rotation, +90° / -90° swivel and +45°/-45° tilt to adjust to the ideal viewing angle
  • Supports VESA mount compliant monitors: 75x75, 100x100
  • Cable management
€ 308,99 EUR exc VAT
€ 373,88 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 4
Cable Management Yes
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt + 45° / - 45°
Height Adjustment Yes
Maximum Display Size 27in
Minimum Display Size 13"
Swivel / Pivot +90° / -90°
Weight Capacity (Per Display) 8 kg [17.7 lb]
Physical Characteristics
Color Black
Material Steel and Aluminum
Product Height 81.8 cm [32.2 in]
Product Length 31.6 cm [12.4 in]
Product Width 88.5 cm [34.8 in]
Weight of Product 8.6 kg [19.1 lb]
Packaging Information
Package Height 14.5 cm [5.7 in]
Package Length 33 cm [13 in]
Package Width 49.2 cm [19.4 in]
Shipping (Package) Weight 9.8 kg [21.8 lb]
What's in the Box
Included in Package 2 - crossbars
1 - baseplate
1 - lower pole
1 - upper pole
1 - pole connector
2 - cable-management clips
1 - cap
1 - 3 mm hex key
1 - 5 mm hex key
1 - 6 mm hex key
16 - M4x12 mm screws
16 - M5x12 mm screws
16 - washers
1 - instruction manual

Certifications