StarTech.com

Cubicle Hanging Monitor Mount

Maximize the available work space on your employee’s desk, by mounting the monitor on the cubicle wall

Product ID: ARMCBCL

  • Optimize desk space by completely removing a monitor from your employee's desk
  • Work more comfortably, with hassle-free height and tilt adjustments
  • Mount a VESA (75x75, 100x100) compatible display up to 34", flat screen, curved or ultrawide, with a max weight of 19.9 lb. (9 kg)
View More
  • Virtually no assembly required
  • Optimized for wall heights ranging from 19" to 30" above the desk level
  • Provides 16" in height-adjustment
€ 85,99 EUR exc VAT
€ 104,05 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Articulating No
Mounting Options Cubicle Wall
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Fits Curved Display Yes
Fits UltraWide Displays Yes
Maximum Display Size 34"
Mounting Surface Thickness 1.5" (38 mm) to 5.5" (139 mm)
Weight Capacity (Per Display) 9 kg [19.9 lb]
Physical Characteristics
Color Black
Material Steel, Aluminum and Plastic
Product Height 46 cm [18.1 in]
Product Length 93 mm [3.7 in]
Product Width 12 cm [4.7 in]
Weight of Product 796 g [28.1 oz]
Packaging Information
Package Height 98 mm [3.9 in]
Package Length 50.5 cm [19.9 in]
Package Width 13.1 cm [5.2 in]
Shipping (Package) Weight 1.2 kg [2.6 lb]
What's in the Box
Included in Package 1 - hanging cubicle monitor mount
1 - small L-bracket
1 - large L-bracket
2 - rubber pads
4 - M4x12 screws
4 - M4x25 screws
4 - spacers
1 - instruction manual

Certifications

Accessories