StarTech.com

Ergonomic Anti-Fatigue Mat for Standing Desks

Increase your comfort and prevent fatigue while standing at your desk, with this ergonomically designed floor mat

Product ID: STSMAT

  • Ergonomically designed anti-fatigue mat encourages healthy movement to increase comfort
  • Premium polyurethane offers a durable cushion to stand on, which helps to reduce strain on your feet, knees, hips and back
  • Ideally sized at 20” x 30” (508 x 762 mm), and tucks away under desk when not in use
View More
  • PVC leather-pattern finish in attractive black, with low-static surface
  • Anti-slip bottom
  • Beveled edge helps to prevent tripping
  • Water-resistant surface for easy cleaning
€ 116,99 EUR exc VAT
€ 141,56 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note The anti-fatigue mat is not intended for use with high heels, which may cause damage to the mat surface.
Physical Characteristics
Color Black
Product Height 1.8 cm [0.7 in]
Product Length 77 cm [30.3 in]
Product Width 51.2 cm [20.2 in]
Weight of Product 1.3 kg [2.8 lb]
Packaging Information
Package Height 46 mm [1.8 in]
Package Length 78.3 cm [30.8 in]
Package Width 53.1 cm [20.9 in]
Shipping (Package) Weight 1.7 kg [3.8 lb]
What's in the Box
Included in Package 1 - anti-fatigue mat

Certifications

Related Products

Sit-to-Stand Workstation
ARMSTS
Sit-to-Stand Workstation

Turn your desk into a sit-stand workspace with easy height adjustment, for increased comfort and productivity

€ 379,99 exc VAT
€ 459,79 inc VAT