StarTech.com

Anti-Fatigue Mat for Standing Desks - Large

Ergonomic Floor Mat | 24” x 36” | Anti-Slip Bottom

Product ID: STSMATL

  • Increase your comfort and reduce fatigue with this stand-up desk mat
  • Large anti-fatigue mat is versatile in use: 24" x 36" x ¾" (61 x 91 x 1.9 cm)
  • Flexible ¾" thick cushioning made of polyurethane, to help reduce strain
View More
  • Anti-slip bottom helps prevent the ergonomic floor mat from sliding
  • Beveled edge helps to prevent tripping
€ 131,99 EUR exc VAT
€ 159,71 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note The anti-fatigue mat is not intended for use with high heels, which may cause damage to the mat surface.
Physical Characteristics
Color Black
Product Height 1.9 cm [0.7 in]
Product Length 92.1 cm [36.3 in]
Product Width 60.9 cm [24 in]
Weight of Product 1.8 kg [4 lb]
Packaging Information
Package Height 27 mm [1.1 in]
Package Length 92.6 cm [36.5 in]
Package Width 61.7 cm [24.3 in]
Shipping (Package) Weight 2.3 kg [5 lb]
What's in the Box
Included in Package 1 - Anti-Fatigue Mat

Certifications

Related Products

Ergonomic Anti-Fatigue Mat for Standing Desks
STSMAT
Ergonomic Anti-Fatigue Mat for Standing Desks

Increase your comfort and prevent fatigue while standing at your desk, with this ergonomically designed floor mat

€ 116,99 exc VAT
€ 141,56 inc VAT