StarTech.com

Mobile Sit-Stand Workstation

Increase student's comfort and productivity with mobile desks that feature easy height adjustment

Product ID: STSCART

  • Increase students' comfort by allowing them to change their position from sitting to standing
  • Height adjustment lever with locking mechanism
  • Provide enough room for all supplies such as textbooks, pens and tools with a 24" x 31.5" work surface
View More
  • Customize classrooms to create dynamic learning environments
  • Compatible with StarTech.com dual and single monitor arms: ARMPIVOTE, ARMPIVOT, and ARMSLIM (sold separately)
  • Locking casters
  • Height range adjustments: 29.5" (750 mm) to 45" (1150 mm)
  • Lift capacity: 10 lb. (4.5 kg)
  • Static load capacity: 110 lb. (50 kg)
  • Cable clips for cable management
€ 482,99 EUR exc VAT
€ 584,42 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Casters Included
Orientation Vertical
Performance
General Specifications Lift Capacity 10 lb [4.5 kg]
Static Load Capacity 110 lb [50 kg]
Height Adjustment Yes
Maximum Height 1150 mm [45.3 in]
Minimum Height 750 mm [29.5 in]
Special Notes / Requirements
Note If more than 10 lb. (4.5 kg) of weight is added to the desktop surface, some manual force will be needed to raise the desktop.
Physical Characteristics
Color Black & Silver
Product Height 115 cm [45.3 in]
Product Length 60 cm [23.6 in]
Product Width 80 cm [31.5 in]
Weight of Product 24 kg [53 lb]
Packaging Information
Package Height 17 cm [6.7 in]
Package Length 84 cm [33.1 in]
Package Width 64 cm [25.2 in]
Shipping (Package) Weight 27.5 kg [60.8 lb]
What's in the Box
Included in Package 1 - base
2 - casters
2 - locking casters
1 - column
1 - desktop
4 - covers
8 - M6x15 mm socket-head screws
12 - M6x15 mm flat-head screws
1 - M5 hex key
1 - M4 hex key
4 - cable clips
1 - key
1 - instruction manual

Certifications

Accessories