StarTech.com

Component / VGA Video and Audio to HDMI® Converter - PC to HDMI - 1920x1200

Connect your VGA or Component video source to an HDMI® display

Product ID: VGA2HD2

  • Supports YPbPr (component input) and HD15 PC VGA input
  • Supports input resolutions up to 1080p (HDTV) and 1920 x 1200 (PC)
  • Includes Component to VGA adapter cable
153,99 € EUR exc VAT
190,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input Component YCbCr
Audio RCA
VGA
AV Output HDMI
Performance
Supported Resolutions Maximum of 1080p for HD Input, and 1920x1200 for PC input
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Component Video (3 x RCA) Male Input
1 - Stereo Audio (2 x RCA) Female Input
1 - VGA (15 pin, High Density D-Sub) Female Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
System and Cable Requirements HDMI® M/M Cable (Destination)
VGA M/M Cable (If using VGA as source)
Power
Center Tip Polarity Positive
Input Current 0.3A
Input Voltage 100 - 240 AC
Output Current 1.2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 6
Power Source AC Adapter Included
Environmental
Humidity 20~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (4°F to 140°F)
Physical Characteristics
Color Black
Product Height 3 cm [1.2 in]
Product Length 11 cm [4.3 in]
Product Width 78 mm [3.1 in]
Weight of Product 188 g [6.6 oz]
Packaging Information
Package Height 61 mm [2.4 in]
Package Length 21 cm [8.3 in]
Package Width 11.5 cm [4.5 in]
Shipping (Package) Weight 540 g [19.1 oz]
What's in the Box
Included in Package 1 - PC/HD to HDMI Converter with Audio
1 - VGA to Component (RCA) Breakout Cable
1 - Universal Power Adapter (US/UK/EU/AUS)

Certifications

Accessories