StarTech.com

DVI DDC EDID Ghosting Emulator with EDID Copy

Copy or emulate Extended Display Identification (EDID) data for optimal display settings

Product ID: VSEDIDDVI

  • Stores EDID settings even when unit has been unplugged
  • Maintain proper display settings when using video extension systems
  • Rotary switch for manual resolution setting selection
  • USB-powered using the included USB to DC power cable
96,99 € EUR exc VAT
120,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
AV Input DVI
AV Output DVI
Performance
Maximum Digital Resolutions 2560x1600
Supported Resolutions 2560x1600, 2560x1440, 2048x1152, 1920x1440, 1920x1200, 1920x1080, 1680x1050, 1600x1200, 1600x900, 1440x900, 1366x768, 1280x1024, 1280x720, 1024x768
Connector(s)
Connector A 1 - DVI-I (29 pin) Female Input
Connector B 1 - DVI-I (29 pin) Female Output
Indicators
LED Indicators 1 - Power / Error
Power
Center Tip Polarity Positive
Output Voltage 5 DC
Plug Type N
Power Source USB-Powered
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.2 cm [0.9 in]
Product Length 80 mm [3.1 in]
Product Width 52 mm [2 in]
Weight of Product 123 g [4.3 oz]
Packaging Information
Package Height 46 mm [1.8 in]
Package Length 15.7 cm [6.2 in]
Package Width 10.2 cm [4 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - DVI EDID Emulator
1 - USB to DC Power Cable
1 - Pack, Rubber Feet
1 - Instruction Manual

Certifications

Related Products

EDID Emulator for HDMI Displays - 1080p
VSEDIDHD
EDID Emulator for HDMI Displays - 1080p

Add copied or ghosted EDID (Extended Display Identification Data) to your HDMI signal to ensure compatibility with your display or projector

169,99 € exc VAT
210,79 € inc VAT

Accessories