StarTech.com

Samsung Galaxy MHL Adapter Converter - 11 Pin Micro USB to HDMI

Connect your MHL­­ enabled Samsung Galaxy mobile device to an HDTV, monitor or projector using HDMI®

Product ID: MHD2HDF11

  • 1080p video output
  • Digital audio supported
  • Works with MHL 2.0 devices (Samsung S3, S4, S5, Note 2, Note 3 and future MHL 11pin devices)
View More
  • Simultaneous charging to the mobile device when Micro USB charge cable (not included) is attached
  • RCP (Remote Control Protocol) for TV control of your mobile device with CEC or Anynet TV supporting HDTVs
  • Compact and easy to transport
32,99 € EUR exc VAT
32,99 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The MHD2HDF11 Samsung Galaxy MHL™ Adapter is an active Micro USB to HDMI® Video Adapter that enables you to connect a Samsung Galaxy 11 Pin MHL 2.0-enabled smart phone or tablet (S3, S4, S5, Note 2, Note 3 or future MHL11 pin devices) to a non-MHL-enabled HDTV, monitor, or projector through HDMI.

The adapter makes it easy to connect your MHL 2.0-enabled smartphone to a large screen display and share your photos, video (with supporting audio), and other content stored on your mobile device on a large screen. For added convenience the mobile adapter device supports RCP (Remote Control Protocol), which allows you to use your television remote control to operate your smartphone, on televisions that are equipped with CEC or Anynet+.

For maximum video and audio quality, this 11-pin MHL HDMI adapter supports 1080p output resolution and 7.1-channel digital audio, which helps deliver an optimized multimedia experience.

This compact, active adapter offers a Micro USB port on the side, for the added benefit of simultaneously charging your connected mobile device, so it is always ready to use.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Display High-Definition content on a Television or projector from your Samsung Mobile Device, with MHL to HDMI conversion
  • Keep your mobile device charged while connected, with simultaneous power

Applications

Connect your Mobile High-Definition Link (MHL™) enabled device to a television, monitor or projector through HDMI.

Display video with supporting audio, or share pictures on a full-sized HDMI-capable display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input Micro USB (MHL)
AV Output HDMI
Chipset ID Silicon Image - SiI9292CNUC
Industry Standards MHL 2.0 enabled
Performance
Audio Specifications 192 KHz 7.1 Channel Surround
Maximum Cable Length 5 m [16.4 ft]
Maximum Digital Resolutions 1080p
Connector(s)
Connector A 1 - MHL™ (11 pin, Mobile High-Definition Link) Male Input
Connector B 1 - HDMI (19 pin) Female Output
1 - USB Micro-B (5 pin) Female
Environmental
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 11 mm [0.4 in]
Product Length 180 mm [7.1 in]
Product Weight 17 g [0.6 oz]
Product Width 25 mm [1 in]
Packaging Information
Shipping (Package) Weight 32 g [1.1 oz]
What's in the Box
Included in Package 1 - MHL™ to HDMI® Adapter

Certifications

Accessories