StarTech.com

VGA to HDMI Adapter with USB Audio & Power – Portable VGA to HDMI Converter – 1080p

Convert a VGA signal from a laptop or desktop to HDMI (USB-Powered)

Product ID: VGA2HDU

  • Supports video resolutions up to 1920x1080
  • Plug-and-play installation
  • USB powered
  • USB audio
  • Compact, lightweight design
58,99 € EUR exc VAT
73,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
AV Input VGA
AV Output HDMI
Cabling HDMI
Chipset ID Micro Silicon - MS9282
Performance
Maximum Analog Resolutions 1920x1080
Maximum Digital Resolutions 1920x1080
Supported Resolutions 1920x1080 (1080p)
1680x1050 (WSXGA+)
1600x1200
1600x900
1440x900
1400x1050 (SXGA+)
1366x768
1360x768
1280x1024
1280x960
1280x800
1280x768 (WXGA)
1280x720p (720p)
1280x600
1152x864
1024x768
800x600 (SVGA)
640x480 (480p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male Input
1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note When used with a Windows® computer this adapter supports native USB audio.
Power
Power Source USB-Powered
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 1.5 cm [0.6 in]
Product Length 26 cm [10.2 in]
Product Width 35 mm [1.4 in]
Weight of Product 70.7 g [2.5 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.3 cm [6.8 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 151 g [5.3 oz]
What's in the Box
Included in Package 1 - VGA to HDMI adapter w/ USB power & audio
1 - 2ft USB Extension Cable

Certifications

Related Products

Component / VGA Video and Audio to HDMI® Converter - PC to HDMI - 1920x1200
VGA2HD2
Component / VGA Video and Audio to HDMI® Converter - PC to HDMI - 1920x1200

Connect your VGA or Component video source to an HDMI® display

153,99 € exc VAT
190,95 € inc VAT
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
HD2VGAE2
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080

Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector

38,99 € exc VAT
48,35 € inc VAT
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

247,99 € exc VAT
307,51 € inc VAT