StarTech.com

HDMI® to SDI Converter – HDMI to 3G SDI Adapter with Dual SDI Output

Connect an SDI Display to your HDMI Video Source

Product ID: HD2SDI

  • Dual 3G SDI output ports
  • Extends HDMI signals up to 755ft (230m) over 3G SDI
  • Supports video resolutions up to 1920x1200 / 1080p
View More
  • Plug-and-play HDMI to SDI conversion
  • Pre-installed mounting brackets
296,99 € EUR exc VAT
368,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input HDMI
AV Output SDI (BNC)
Cabling Coaxial
Chipset ID Gennum - GV7600
Daisy-Chain No
Ports 2
Rack-Mountable Yes
Performance
Audio Specifications 8 Channel Digital Audio @ 48 kHz
Max Distance 230 m / 755 ft
Maximum Cable Length 230 m [754.4 ft]
Maximum Data Transfer Rate 2.97 Gbps
Maximum Digital Resolutions 1080p
Supported Resolutions 1920x1080 (1080p) @ 24, 25, 30, 50 & 60 FPS
1920x1080 (1080i) @ 50 & 60 FPS
1280x720 (720p) @ 24, 25, 30, 50 & 60 FPS
Supports 525i & 625i SD D1 format

Supports 8-bit or 10-bit component digital video

RGB or YCbCr 4:4:4 sampled
YCbCr 4:2:2 or 4:2:0 sampled
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 2 - SDI (BNC) Receptacle Output
Special Notes / Requirements
System and Cable Requirements The converter is intended for distribution of original content. Digitally encrypted HDMI sources will not be converted.
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 5% to 90 % RH (no condensation)
Operating Temperature 0°C to 40°C (32°F to 158°F)
Storage Temperature -10°C to 60°C (14°F to 176°F)
Physical Characteristics
Color Black
Product Height 2.5 cm [1 in]
Product Length 10 cm [3.9 in]
Product Width 70 mm [2.8 in]
Weight of Product 202 g [7.1 oz]
Packaging Information
Package Height 55 mm [2.2 in]
Package Length 21.7 cm [8.5 in]
Package Width 15.1 cm [5.9 in]
Shipping (Package) Weight 0.6 kg [1.4 lb]
What's in the Box
Included in Package 1 - HDMI to SDI Adapter
1 - Mounting bracket assembly (attached)
1 - Universal Power Adapter (NA/UK/EU)
1 - Instruction manual

Certifications

Accessories