StarTech.com

HDMI to USB-C Video Capture Device - USB Video Class - 1080p - 60fps

HDMI® Recorder| USB 3.0 | USB Video Class | USB-A Cable Included

Product ID: UVCHDCAP

  • Hassle-free USB-C HDMI capture using the UVC video standard and plug-and-play installation
  • Live broadcast your video source over the internet, with support for live streaming
  • Maintain the HD picture quality of your source content (maximum resolution 1080p at 60fps)
335,99 € EUR exc VAT
416,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output USB
Chipset ID Mstar - MST3363CNK-170
Industry Standards MPEG4 (H.264)
USB Video Class (UVC)
Performance
Audio Specifications 2-channel stereo audio
Maximum Digital Resolutions 1920 x 1080 60 FPS
Supported Resolutions 1920 x 1080, 1280 x 720, 1024 x 768, 800 x 600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
Connector B 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14
Linux 4.x (LTS Versions only)
Environmental
Humidity 20-80% RH Non-Condensing
Operating Temperature 0°C to 40°C
Storage Temperature -5°C to 40°C
Physical Characteristics
Color Silver & Black
Product Height 39.2 cm [15.4 in]
Product Length 21.5 cm [8.5 in]
Product Width 60 mm [2.4 in]
Weight of Product 80 g [2.8 oz]
Packaging Information
Package Height 47 cm [18.5 in]
Package Length 21.3 cm [8.4 in]
Package Width 47 cm [18.5 in]
Shipping (Package) Weight 86 g [3 oz]
What's in the Box
Included in Package 1 - capture device
1 - USB-C to USB-B cable (1m)
1 - USB-A to USB-B cable (1m)
1 - HDMI cable (1m)
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14
Linux 4.x (LTS Versions only)

Certifications

Related Products

Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0
USB2HDCAPS
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0

Capture high-definition video to a PC, or to an SD card without a computer, and stream live video over the Internet in real time

235,99 € exc VAT
292,63 € inc VAT
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p
USB2HDCAPM
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p

Capture an HDMI video source to your PC using this compact external capture device

139,99 € exc VAT
173,59 € inc VAT
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P
PEXHDCAP2
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P

Capture an HD audio-video source, through a low-profile or full-profile PCI Express slot

218,99 € exc VAT
271,55 € inc VAT
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

52,99 € exc VAT
65,71 € inc VAT

Accessories