StarTech.com

USB 3.0 Capture Device for High-Performance DVI Video - 1080p 60fps - Aluminum

Record DVI video to your computer, and embed a 3.5mm audio source, at 1080p 60fps resolution

Product ID: USB32DVCAPRO

  • Seamless picture quality with USB 3.0 bandwidth enabling you to capture 1080p video at 60 FPS
  • Wide device playback support with universally encoded video files
  • Raw/lossless video capture ensuring DirectShow™ compatibility on Windows devices
View More
  • Separate 3.5 mm audio input for added voice commentary or audio track
  • Includes a DVI pass-through port for a monitor to watch your video as it is captured
323,99 € EUR exc VAT
401,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input DVI
AV Output USB
Chipset ID Mstar - MST3363CNK-170
Industry Standards NTSC, PAL-M, PAL-60, PA
Video Encoding: MPEG4/H.264
DirectShow Compatible
Performance
Audio Specifications 2-channel stereo audio
Maximum Analog Resolutions 1920 x 1080 60 FPS
Maximum Digital Resolutions 1920 x 1080 60 FPS
MTBF 504,825 Hours
Supported Resolutions 1920 x 1080, 1280 x 720, 1024 x 768, 800 x 600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - DVI-I (29 pin) Female Input
Connector B 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14
Special Notes / Requirements
Note This video capture device requires a USB 3.0 port (or higher). The video capture device does not work with USB 2.0 ports (or lower).
Power
Power Source USB-Powered
Environmental
Humidity 20% to 80% (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -5°C to 40°C (23°F to 105°F)
Physical Characteristics
Product Height 2.4 cm [1 in]
Product Length 92.2 mm [3.6 in]
Product Width 61.1 mm [2.4 in]
Weight of Product 102 g [3.6 oz]
Packaging Information
Package Height 52 mm [2 in]
Package Length 21.7 cm [8.5 in]
Package Width 15 cm [5.9 in]
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - USB 3.0 capture device for DVI video
1 - USB 3.0 cable
1 - quick start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14

Certifications

Accessories