StarTech.com

USB 3.0 Capture Device for High-Performance VGA Video - 1080p 60fps - Aluminum

Record VGA video to your computer, and embed a 3.5mm audio source, at 1080p 60fps resolution

Product ID: USB32VGCAPRO

  • Seamless picture quality with USB 3.0 bandwidth enabling you to capture 1080p video at 60 FPS
  • Wide device playback support with universally encoded video files
  • Raw/lossless video capture ensuring DirectShow™ compatibility on Windows devices
View More
  • Separate 3.5 mm audio input, for adding voice commentary or audio tracks
  • Features a VGA pass-through port, for watching the video as it is captured
323,99 € EUR exc VAT
401,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input VGA
AV Output USB
Chipset ID Mstar - MST3363CNK-170
Industry Standards NTSC, PAL-M, PAL-60, PA
Video Encoding: MPEG4/H.264
DirectShow Compatible
Performance
Audio Specifications 2-channel stereo audio
Maximum Analog Resolutions 1920 x 1080 60 FPS
MTBF 2,543,711 Hours
Supported Resolutions 1920 x 1080, 1280 x 720, 1024 x 768, 800 x 600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
Connector B 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14
Special Notes / Requirements
Note This video capture device requires a USB 3.0 port (or higher). The video capture device does not work with USB 2.0 ports (or lower).
Power
Power Source USB-Powered
Environmental
Humidity 20% to 80% (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -5°C to 40°C (23°F to 105°F)
Physical Characteristics
Product Height 2.4 cm [0.9 in]
Product Length 92 mm [3.6 in]
Product Width 61 mm [2.4 in]
Weight of Product 100 g [3.5 oz]
Packaging Information
Package Height 54 mm [2.1 in]
Package Length 21.7 cm [8.5 in]
Package Width 15.2 cm [6 in]
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - USB 3.0 capture device for VGA video
1 - 3.3 ft [1 m] USB 3.0 cable
1 - 3.3 ft [1 m] VGA cable
1 - quick start guide
1 - 6ft [2m] USB-C to USB-B Cable

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14

Certifications

Related Products

USB 3.0 Capture Device for High-Performance HDMI Video - 1080p 60fps - Aluminum
USB32HDCAPRO
USB 3.0 Capture Device for High-Performance HDMI Video - 1080p 60fps - Aluminum

Record HDMI video and audio, with the option for an additional 3.5mm embedded audio source, to your computer at 1080p 60fps resolution

323,99 € exc VAT
401,75 € inc VAT
USB 3.0 Capture Device for High-Performance VGA Video - 1080p 60fps - Aluminum
USB32VGCAPRO
USB 3.0 Capture Device for High-Performance VGA Video - 1080p 60fps - Aluminum

Record VGA video to your computer, and embed a 3.5mm audio source, at 1080p 60fps resolution

323,99 € exc VAT
401,75 € inc VAT
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0
USB2HDCAPS
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0

Capture high-definition video to a PC, or to an SD card without a computer, and stream live video over the Internet in real time

235,99 € exc VAT
292,63 € inc VAT
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p
USB2HDCAPM
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p

Capture an HDMI video source to your PC using this compact external capture device

139,99 € exc VAT
173,59 € inc VAT
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P
PEXHDCAP2
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P

Capture an HD audio-video source, through a low-profile or full-profile PCI Express slot

218,99 € exc VAT
271,55 € inc VAT
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

52,99 € exc VAT
65,71 € inc VAT

Accessories